Welcome to the Schneider Electric corporate Website

Select your location

View all   Product references for Configurator
Schneider Electric A9N21780 Image
To be discontinued

A9N21780

Green premium brand logo
Schneider Electric A9N21780 Image
To be discontinued
A9N21780
Green premium brand logo

IDc 2P 25A 30mA AC Residual current circuit breaker

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    product name
    Acti 9 IDc
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    IDc
    poles description
    2P
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    rated breaking and making capacity
    Idm = 1000 A
    rated conditional short-circuit current
    Inc 6 kA
    Complementary
    device location in system
    Group incomer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz conforming to IEC 60947-3
    230 V AC 50/60 Hz conforming to IEC 61008-1
    230 V AC 50/60 Hz conforming to IEC 61008-2-1
    residual current tripping technology
    Electromechanical
    [Ui] rated insulation voltage
    440 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 61008-1
    control type
    Toggle
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    comb busbar and distribution block compatibility
    Upside: Clario
    9 mm pitches
    4
    height
    85 mm
    width
    36 mm
    depth
    76 mm
    embedding depth
    76 mm
    net weight
    205 g
    colour
    White
    connections - terminals
    Tunnel type terminals1…10 mm² flexible
    Tunnel type terminals1…16 mm² rigid
    Tunnel type terminals1…10 mm² flexible with ferrule
    wire stripping length
    13 mm
    tightening torque
    2 N.m
    Environment
    standards
    IEC 61008-2-1
    IEC 60947-3
    IEC 61008-1
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    tropicalisation
    2 conforming to IEC 60947-3
    2 conforming to IEC 61008-1
    2 conforming to IEC 61008-2-1
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -5…70 °C
    ambient air temperature for storage
    -40…70 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English7
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 2 MB
    Date 1/27/12
    Files in document
    prp.document.label.format zip
    Size 894.8 KB
    Date 1/27/12
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21780 : IDc 2P 25A 30mA AC Residual current circuit breaker
    Description
    IDc 2P 25A 30mA AC Residual current circuit breaker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    IDc 2P 25A 30mA AC Residual current circuit breaker
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21780 : IDc 2P 25A 30mA AC Residual current circuit breaker
    Description
    IDc 2P 25A 30mA AC Residual current circuit breaker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    IDc 2P 25A 30mA AC Residual current circuit breaker
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM (Version 1.1)
    Description
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    prp.document.label.format pdf
    Size 131.9 KB
    Date 4/22/16
    Description
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N21780 : IDc 2P 25A 30mA AC Residual current circuit breaker
    Description
    IDc 2P 25A 30mA AC Residual current circuit breaker
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/2/20
    Description
    IDc 2P 25A 30mA AC Residual current circuit breaker
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.