Welcome to the Schneider Electric corporate Website

Select your location

View all Acti9 iDPN Vigi
Schneider Electric A9N26476 Image

A9N26476

Green premium brand logo
Schneider Electric A9N26476 Image
A9N26476
Green premium brand logo

MX Shunt trip 415Vac 110-130Vdc

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Prodis
    Librio
    Clario
    Acti 9
    product or component type
    Shunt trip release
    device short name
    MX
    [Uc] control circuit voltage
    100...415 V AC 50/60 Hz
    110...130 V DC
    9 mm pitches
    2
    Complementary
    range compatibility
    Acti 9 iDPN
    Acti 9 C120
    Acti 9 C40
    Acti 9 C60H-DC
    Acti 9 C60NA-DC
    Acti 9 C60PV-DC
    Acti 9 DPN Vigi
    Acti 9 DT40
    Acti 9 DT60
    Acti 9 ID C40
    Acti 9 IDc
    Acti 9 ITG40
    Acti 9 ID
    Acti 9 SW60-DC
    local signalling
    Action indicator
    mounting mode
    Fixed
    mounting support
    35 mm symmetrical DIN rail
    height
    82.5 mm
    width
    18 mm
    depth
    73.5 mm
    product weight
    60 g
    colour
    White
    connections - terminals
    Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - flexible
    Screw clamp terminal (bottom) - 2 cable(s) 1.5 mm² - flexible with ferrule
    Screw clamp terminal (bottom) - 1 cable(s) 0.5…2.5 mm² - rigid
    wire stripping length
    9 mm for bottom connection
    tightening torque
    1 N.m bottom
    compatibility code
    MX
    Environment
    standards
    EN/IEC 60947-5-1
    product certifications
    KEMA
    ASEFA
    LCIE
    ASTA
    tropicalisation
    2 conforming to EN/IEC 60947-5-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -25…50 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9N26476: MX Shunt trip 415Vac 110-130Vdc (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 127.7 KB
    Date 4/11/19
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 413.3 KB
    Date 1/27/12
    Files in document
    Size zip
    Size 1.7 MB
    Date 1/27/12
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 118.4 KB
    Date 11/23/11
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9N26476 : MX Shunt trip 415Vac 110-130Vdc
    Description
    MX Shunt trip 415Vac 110-130Vdc
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    MX Shunt trip 415Vac 110-130Vdc
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N26476 : MX Shunt trip 415Vac 110-130Vdc
    Description
    MX Shunt trip 415Vac 110-130Vdc
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    MX Shunt trip 415Vac 110-130Vdc
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 385.8 KB
    Date 2/20/19
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9N26476 : MX Shunt trip 415Vac 110-130Vdc
    Description
    MX Shunt trip 415Vac 110-130Vdc
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    MX Shunt trip 415Vac 110-130Vdc
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /