Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 C120
Schneider Electric A9N60709 Image

A9N60709

Green premium brand logo
Schneider Electric A9N60709 Image
A9N60709
Green premium brand logo

C120a circuit breaker - 1P - 100A - C curve

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    C120
    range
    Acti 9
    product name
    C120
    product or component type
    Miniature circuit-breaker
    device short name
    C120a
    device application
    Distribution
    poles description
    1P
    number of protected poles
    1
    [In] rated current
    100 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    C
    breaking capacity
    5 kA Icu at 230...400 V AC 50/60 Hz conforming to EN/IEC 60947-2
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230...400 V AC 50/60 Hz
    magnetic tripping limit
    8 x In +/- 20 %
    [Ics] rated service breaking capacity
    5 kA 100 % conforming to EN/IEC 60947-2 - 230...400 V AC 50/60 Hz
    limitation class
    3 conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    9 mm pitches
    3
    height
    81 mm
    width
    27 mm
    depth
    73 mm
    net weight
    0.205 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    5000 cycles
    provision for padlocking
    Yes
    connections - terminals
    Tunnel type terminals1 cable(s) 1…50 mm² rigid
    Tunnel type terminals1 cable(s) 1.5…35 mm² flexible
    wire stripping length
    Power circuit: 15 mm for top or bottom connection
    tightening torque
    Power circuit: 3.5 N.m top or bottom
    earth-leakage protection
    Without
    Environment
    standards
    EN/IEC 60947-2
    IP degree of protection
    IP20 conforming to IEC 60529
    pollution degree
    3 conforming to IEC 60947-2
    overvoltage category
    III
    tropicalisation
    2 conforming to IEC 60068-1
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…80 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French6
    CAD
    Format
    Size
    Date
    Add to My Documents
    C120 2P 63...125A; Miniature Circuit Breaker Acti 9 (Version 1.0)
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size pdf
    Size 175.3 KB
    Date 10/24/18
    Description
     You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 770.5 KB
    Date 1/30/12
    Files in document
    Size zip
    Size 4.4 MB
    Date 1/30/12
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 356.8 KB
    Date 5/2/12
    Size pdf
    Size 610.8 KB
    Date 5/2/12
    Size pdf
    Size 542.3 KB
    Date 5/2/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    C120a circuit breaker - 1P - 100A - C curve
    Description
    C120a circuit breaker - 1P - 100A - C curve
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    C120a circuit breaker - 1P - 100A - C curve
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 109.7 KB
    Date 1/8/18
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    C120a circuit breaker - 1P - 100A - C curve
    Description
    C120a circuit breaker - 1P - 100A - C curve
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    C120a circuit breaker - 1P - 100A - C curve
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    C120a circuit breaker - 1P - 100A - C curve
    Description
    C120a circuit breaker - 1P - 100A - C curve
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    C120a circuit breaker - 1P - 100A - C curve
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /