Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 iC40
Schneider Electric A9P42625 Image

A9P42625

Green premium brand logo
Schneider Electric A9P42625 Image
A9P42625
Green premium brand logo

Acti9 iC40 - miniature circuit-breaker - 1P+N - 25A - B Curve - 4500A/6kA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti9
    product name
    Acti9 iC40
    product or component type
    Miniature circuit-breaker
    device short name
    IC40
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    B
    breaking capacity
    6 kA Icu at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2
    4500 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    quality labels
    KEMA
    IMQ
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    magnetic tripping limit
    3...5 x In conforming to EN/IEC 60898-1
    4 x In +/- 20 % conforming to EN/IEC 60947-2
    [Ics] rated service breaking capacity
    4500 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
    4.5 kA 75 % x Icu at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2
    limitation class
    3 conforming to EN/IEC 60898-1
    [Ui] rated insulation voltage
    400 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    Trip indicator
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    85 mm
    width
    18 mm
    depth
    74 mm
    net weight
    120 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Tunnel type terminals top or bottom 1…10 mm² flexible
    Tunnel type terminals top or bottom 1…16 mm² rigid
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60898-1
    EN/IEC 60947-2
    product certifications
    CE
    BV
    RINA
    DNV
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    120 g
    Package 1 Height
    1.8 cm
    Package 1 width
    7.4 cm
    Package 1 Length
    9.4 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    12
    Package 2 Weight
    1.51 kg
    Package 2 Height
    8 cm
    Package 2 width
    10 cm
    Package 2 Length
    22 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    132
    Package 3 Weight
    17.31 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages10
    • English10
    • French5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 145.5 KB
    Date 11/20/19
    prp.document.label.format pdf
    Size 263.8 KB
    Date 10/18/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9P42625 : Acti9 iC40 - miniature circuit-breaker - 1P+N - 25A - B Curve - 4500A/6kA
    Description
    Acti9 iC40 - miniature circuit-breaker - 1P+N - 25A - B Curve - 4500A/6kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    Acti9 iC40 - miniature circuit-breaker - 1P+N - 25A - B Curve - 4500A/6kA
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 290.3 KB
    Date 6/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9P42625 : Acti9 iC40 - miniature circuit-breaker - 1P+N - 25A - B Curve - 4500A/6kA
    Description
    Acti9 iC40 - miniature circuit-breaker - 1P+N - 25A - B Curve - 4500A/6kA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    Acti9 iC40 - miniature circuit-breaker - 1P+N - 25A - B Curve - 4500A/6kA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9P42625 : A9P42625_REACH_DECLARATION
    Description
    A9P42625_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/1/20
    Description
    A9P42625_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.