Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iC40
Schneider Electric A9P64616 Image

A9P64616

Green premium brand logo
Schneider Electric A9P64616 Image
A9P64616
Green premium brand logo

miniature circuit breaker, Acti9 iC40N, 1P+N, 16 A, D Curve, 6000 A, 10 kA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti9
    product name
    Acti9 iC40
    product or component type
    Miniature circuit-breaker
    device short name
    IC40N
    device application
    Distribution
    poles description
    1P + N
    number of protected poles
    1
    neutral position
    Left
    [In] rated current
    16 A
    network type
    AC
    trip unit technology
    Thermal-magnetic
    curve code
    D
    breaking capacity
    10 kA Icu at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2
    6000 A Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
    suitability for isolation
    Yes conforming to EN/IEC 60947-2
    quality labels
    AENOR
    OVE
    Complementary
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    230 V AC 50/60 Hz
    magnetic tripping limit
    10...14 x In conforming to EN/IEC 60898-1
    12 x In +/- 20 % conforming to EN/IEC 60947-2
    [Ics] rated service breaking capacity
    6000 A 100 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60898-1
    7.5 kA 75 % x Icn at 230 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Ui] rated insulation voltage
    400 V AC 50/60 Hz conforming to EN/IEC 60947-2
    [Uimp] rated impulse withstand voltage
    4 kV conforming to EN/IEC 60947-2
    contact position indicator
    Yes
    control type
    Toggle
    local signalling
    ON/OFF indication
    Trip indicator
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    2
    height
    85 mm
    width
    18 mm
    depth
    74 mm
    net weight
    120 g
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    20000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Tunnel type terminals top or bottom1…10 mm² flexible
    Tunnel type terminals top or bottom1…16 mm² rigid
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    2 N.m top or bottom
    earth-leakage protection
    Separate block
    Environment
    standards
    EN/IEC 60898-1
    EN/IEC 60947-2
    product certifications
    CE
    BV
    RINA
    DNV
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3 conforming to EN/IEC 60947-2
    relative humidity
    95 % at 55 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French8
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9P64616: Acti9 iC40N - miniature circuit-breaker - 1P+N - 16A - D Curve - 6000A/10kA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9P64616: Acti9 iC40N - miniature circuit-breaker - 1P+N - 16A - D Curve - 6000A/10kA (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Size zip
    Size 841 KB
    Date 2/14/18
    Files in document
    Size dwg
    Size 379 KB
    Date 2/14/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size PDF
    Size 562.8 KB
    Date 9/13/18
    Size PDF
    Size 565.6 KB
    Date 9/13/18
    Size pdf
    Size 265.3 KB
    Date 8/7/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9P64616_ROHS_CHINA_DECLARATION
    Description
    A9P64616_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    A9P64616_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 290.3 KB
    Date 6/24/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9P64616_ROHS_DECLARATION
    Description
    A9P64616_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    A9P64616_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9P64616_REACH_DECLARATION
    Description
    A9P64616_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    A9P64616_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /