Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 iID
Schneider Electric A9R05463 Image

A9R05463

Green premium brand logo
Schneider Electric A9R05463 Image
A9R05463
Green premium brand logo

Acti 9 iID - RCCB - 4P - 63A - 300mA s - type A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    product name
    Acti 9 iID
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    IID
    poles description
    4P
    neutral position
    Left
    [In] rated current
    63 A
    network type
    AC
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Selective
    earth-leakage protection class
    Type A
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    380...415 V AC 50/60 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 1500 A
    Im 1500 A
    rated conditional short-circuit current
    10 kA
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    6 kV
    contact position indicator
    Yes
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    8
    height
    91 mm
    width
    72 mm
    depth
    73.5 mm
    net weight
    0.37 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    AC-1: 15000 cycles
    locking options description
    Padlocking device
    connections - terminals
    Single terminal top or bottom 1…35 mm² rigid
    Single terminal top or bottom 1…25 mm² flexible
    Single terminal top or bottom 1…25 mm² flexible with ferrule
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    3.5 N.m top or bottom
    Environment
    standards
    EN/IEC 61008-1
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    3
    electromagnetic compatibility
    8/20 µs impulse withstand, 3000 A conforming to EN/IEC 61008-1
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    353 g
    Package 1 Height
    8.5 cm
    Package 1 width
    7.7 cm
    Package 1 Length
    9.6 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English10
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACTI9 IID 4P
    Files in document
    zip
    525 KB
    stp
    728.6 KB
    pdf
    234.6 KB
    prp.document.label.format zip
    Size 1.5 MB
    Date 5/15/12
    Files in document
    zip
    525 KB
    stp
    728.6 KB
    pdf
    234.6 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 734.3 KB
    Date 5/7/19
    prp.document.label.format pdf
    Size 595.1 KB
    Date 5/30/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9R05463 : A9R05463_ROHS_CHINA_DECLARATION
    Description
    A9R05463_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    A9R05463_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 108.8 KB
    Date 7/4/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9R05463 : A9R05463_ROHS_DECLARATION
    Description
    A9R05463_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    A9R05463_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 338.6 KB
    Date 9/10/19
    prp.document.label.format pdf
    Size 929.8 KB
    Date 12/20/09
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9R05463 : A9R05463_REACH_DECLARATION
    Description
    A9R05463_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/11/20
    Description
    A9R05463_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.