Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Acti9 iSW-NA
Schneider Electric A9S70790 Image

A9S70790

Green premium brand logo
Schneider Electric A9S70790 Image
A9S70790
Green premium brand logo

switch-disconnector iSW-NA - 3P + N - 100 A

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Acti 9
    product name
    Acti 9 iSW-NA
    product or component type
    Switch disconnector
    device short name
    ISW-NA
    device application
    Control
    Isolation
    poles description
    4P
    neutral position
    Left
    utilisation category
    AC-22A conforming to EN/IEC 60947-3
    suitability for isolation
    Yes conforming to EN/IEC 60947-3
    Complementary
    [Ie] rated operational current
    100 A at 400/415 V AC 50/60 Hz
    [Ue] rated operational voltage
    400/415 V AC 50/60 Hz
    [Icm] rated short-circuit making capacity
    5 kA switch-disconnector alone
    [Icw] rated short-time withstand current
    1.5 kA during 1 s
    [Ui] rated insulation voltage
    500 V AC 50/60 Hz conforming to EN/IEC 60947-3
    [Uimp] rated impulse withstand voltage
    6 kV conforming to EN/IEC 60947-3
    control type
    Toggle
    Remote tripping
    local signalling
    ON/OFF indication
    contact position indicator
    Yes
    mounting mode
    Clip-on
    mounting support
    DIN rail
    comb busbar and distribution block compatibility
    Top or bottom: YES
    9 mm pitches
    8
    height
    85 mm
    width
    72 mm
    depth
    74 mm
    net weight
    0.3 kg
    colour
    White
    mechanical durability
    20000 cycles
    electrical durability
    10000 cycles
    connections - terminals
    Tunnel type terminals (top or bottom) 1 cable(s) 1…25 mm² flexible with cable end
    Tunnel type terminals (top or bottom) 1 cable(s) 1…25 mm² flexible without cable end
    Tunnel type terminals (top or bottom) 1 cable(s) 1…35 mm² rigid without cable end
    wire stripping length
    14 mm
    tightening torque
    3.5 N.m
    product compatibility
    Tripping release
    Environment
    standards
    EN 60947-3
    IEC 60947-3
    IP degree of protection
    IP20
    pollution degree
    3 conforming to IEC 60947-3
    tropicalisation
    2
    relative humidity
    95 % at 55 °C
    ambient air temperature for operation
    -35…70 °C
    ambient air temperature for storage
    -40…85 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • German5
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for A9S70790: switch-disconnector iSW-NA - 3P + N - 100 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for A9S70790: switch-disconnector iSW-NA - 3P + N - 100 A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    ACTI9 ISW-NA 3P-N SWITCH
    Files in document
    zip
    536.2 KB
    stp
    789.3 KB
    pdf
    395.6 KB
    Size zip
    Size 1.7 MB
    Date 7/24/12
    Files in document
    zip
    536.2 KB
    stp
    789.3 KB
    pdf
    395.6 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 94.8 KB
    Date 7/10/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector iSW-NA - 3P + N - 100 A
    Description
    switch-disconnector iSW-NA - 3P + N - 100 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch-disconnector iSW-NA - 3P + N - 100 A
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector iSW-NA - 3P + N - 100 A
    Description
    switch-disconnector iSW-NA - 3P + N - 100 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch-disconnector iSW-NA - 3P + N - 100 A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    switch-disconnector iSW-NA - 3P + N - 100 A
    Description
    switch-disconnector iSW-NA - 3P + N - 100 A
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    switch-disconnector iSW-NA - 3P + N - 100 A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /