Welcome to the Schneider Electric corporate Website

Select your location

View all   Acti9 PowerTag Link C
Schneider Electric A9XELC10 Image

A9XELC10

Green premium brand logo
Schneider Electric A9XELC10 Image
A9XELC10
Green premium brand logo

Acti9 PowerTag Link C - cloud connected communication module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti9
    product name
    Acti9 PowerTag Link
    product or component type
    Smart communication module
    device short name
    PowerTag Link C
    Application type
    Basic energy metering
    Load alarming
    Number max of connected devices
    Up to 20 wireless devices
    [Us] rated supply voltage
    110...230 V AC + 15 %
    supply voltage limits
    19.2…28.8 V
    connectivity to devices
    Wireless energy sensor
    upstream connectivity
    Cloud
    communication service
    Ethernet
    transmission support medium
    Radio frequency 2.4…2.4835 GHz PowerTag 20
    user interface
    Smartphone app
    Complementary
    protection type
    Overvoltage at 1 kV for ETHERNET
    Overvoltage at 0.5 kV for auxiliary supply
    immunity to microbreaks
    10 ms
    reset
    Factory reset on front face
    inrush current
    3 A
    mounting position
    Horizontal/vertical on DIN rail
    colour
    White (RAL 9003)
    location of connection
    Upstream
    connections - terminals
    RJ45 connector qty: 1 for ETHERNET, ordered separately
    Plug-in connector qty: 1 for supply circuit
    clamping connection capacity
    0.2...1.5 mm², rigid for supply circuit
    0.2...1.5 mm², flexible for supply circuit
    0.2...1.5 mm², flexible with ferrule for supply circuit
    wire stripping length
    Supply circuit: 7 mm
    overvoltage category
    III
    9 mm pitches
    6 useful
    height
    85 mm
    width
    54 mm
    depth
    62 mm
    net weight
    133 g
    range compatibility
    PowerTag
    PowerTag
    Commissioning protocol
    Bluetooth
    commissioning interface
    MySchneider Electrician eSetup
    end user smartphone application
    EcoStruxure Facility Expert Small Business
    compatibility code
    Acti9 PowerTag Link C
    Environment
    IP degree of protection
    IP20
    IP40 (modular enclosure)
    pollution degree
    2
    electromagnetic compatibility
    Resistance to electrostatic discharge (air discharge), 8 kV, conforming to IEC 61000-4-2
    Resistance to electrostatic discharge (contact discharge), 4 kV, conforming to IEC 61000-4-2
    Resistance to radiated electromagnetic fields (80 MHz...3 GHz), 10 V/m, conforming to IEC 61000-4-3
    Power supply: resistance to fast transient (5...100 kHz), 2 kV, conforming to IEC 61000-4-4
    Communication bus: resistance to fast transient, 1 kV, conforming to IEC 61000-4-4
    Conducted EMC (0.15...80 MHz), 10 V, conforming to IEC 61000-4-6
    Immunity to magnetic fields at network frequency (continuous), 30 A/m, conforming to IEC 61000-4-8
    Immunity to magnetic fields at network frequency (pulsed), 100 A/m, conforming to IEC 61000-4-8
    Radiated emission (30...1000 MHz), class A, conforming to IEC 61131-3 Ed.3
    Conducted emission (0.15...30 MHz), class A, conforming to IEC 61131-2
    environmental characteristic
    Corrosive 3C2 conforming to IEC 60721-3-3
    Salt mist 2 conforming to IEC 60068-2-52
    vibration resistance
    1 gn, amplitude = 3.5 mm (f = 5…300 Hz)10 cycles conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    fire resistance
    Other parts: 650 °C ( 30 s ) conforming to IEC 60695-2
    On connection terminals: 960 °C ( 30 s ) conforming to IEC 60695-2
    tropicalisation
    2 conforming to IEC 60068-2
    relative humidity
    93 % at 40 °C
    operating altitude
    0...2000 m operating
    0...3000 m storage
    ambient air temperature for operation
    -25…55 °C
    ambient air temperature for storage
    -40…85 °C
    standards
    EN 300-328
    EN 301-489-1
    EN 301-489-17
    EN/IEC 60950-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages9
    • English8
    • French2
    • Italian1
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 777.7 KB
    Date 4/1/20
    prp.document.label.format pdf
    Size 789.2 KB
    Date 4/1/20
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CS_GMA-504475--EER72600 Wiser IP model (Version 1.1)
    Description
    Now issue 01 - Added Schneider Electric CR - A9XELC10 - Power Tag Link C
    prp.document.label.format pdf
    Size 297.5 KB
    Date 2/14/19
    Description
    Now issue 01 - Added Schneider Electric CR - A9XELC10 - Power Tag Link C
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2 MB
    Date 9/21/18
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 1.2 MB
    Date 7/5/19
    Files in document
    pdf
    734.5 KB
    pdf
    485.9 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9XELC10 : Acti9 PowerTag Link C - cloud connected communication module
    Description
    Acti9 PowerTag Link C - cloud connected communication module
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Acti9 PowerTag Link C - cloud connected communication module
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9XELC10 : Acti9 PowerTag Link C - cloud connected communication module
    Description
    Acti9 PowerTag Link C - cloud connected communication module
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Acti9 PowerTag Link C - cloud connected communication module
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 241.8 KB
    Date 5/23/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9XELC10 : Acti9 PowerTag Link C - cloud connected communication module
    Description
    Acti9 PowerTag Link C - cloud connected communication module
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/7/20
    Description
    Acti9 PowerTag Link C - cloud connected communication module
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.