Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Acti9 PowerTag Link
Schneider Electric A9XMWD100 Image

A9XMWD100

Schneider Electric A9XMWD100 Image
A9XMWD100

Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Acti9
    product name
    Acti9 PowerTag Link HD
    product or component type
    Smart communication module
    device short name
    PowerTag Link HD
    Application type
    Basic energy metering E
    Improved load monitoring E, U, I, P, Pf
    Load alarming
    Number max of connected devices
    Up to 100 wireless devices
    maximum supply current
    2 A
    [Us] rated supply voltage
    110...230 V AC +/- 15 %
    connectivity to devices
    Wireless energy sensor
    communication service
    Ethernet Modbus TCP/IP server
    Web server
    web server
    Embedded web page
    BMS controller compatible
    transmission support medium
    Radio frequency 2.4…2.4835 GHz PowerTag 100
    web services
    Web page
    Complementary
    application specific I/O
    Pulse totalising counter
    power consumption in VA
    5 VA
    immunity to microbreaks
    10 ms
    reset
    Factory reset on front face
    local signalling
    Product status: 1 LED (green, orange and red)
    Ethernet status (LAN ST): 1 LED (green, orange and red)
    mounting position
    Horizontal/vertical on DIN rail
    colour
    White (RAL 9003)
    location of connection
    Upstream
    overvoltage category
    III
    9 mm pitches
    6 useful
    height
    85 mm
    width
    54 mm
    depth
    67.5 mm
    net weight
    133 g
    range compatibility
    PowerTag wireless energy sensor
    commissioning interface
    Web page
    ECOREACH
    compatibility code
    Acti9 PowerTag Link HD
    Environment
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    2
    tropicalisation
    2
    relative humidity
    93 % at 40 °C
    operating altitude
    0...2000 m
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -40…85 °C
    Packing Units
    Package 1 Weight
    0.196 kg
    Package 1 Height
    0.820 dm
    Package 1 width
    0.630 dm
    Package 1 Length
    1.130 dm
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages14
    • English13
    • Chinese4
    • Dutch4
    • French5
    • German4
    • Italian4
    • Korean4
    • Portuguese4
    • Russian4
    • Spanish4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 807 KB
    Date 7/7/20
    LED Lighting technical guide - How to control and protect LED lighting circuits? (Version 1.3)
    Description
    This document contains all the knowledge of Schneider Electric around LED Lighting technology. It is built for our professional customers to be used as a reference document, to be shared with newcomers on your field, to be spread around your engineering teams in order to help you raise the optimum architectures. Our engineers are working every day to provide smart solutions to a constantly evolving world.
    prp.document.label.format pdf
    Size 21.4 MB
    Date 12/11/19
    Description
    This document contains all the knowledge of Schneider Electric around LED Lighting technology. It is built for our professional customers to be used as a reference document, to be shared with newcomers on your field, to be spread around your engineering teams in order to help you raise the optimum architectures. Our engineers are working every day to provide smart solutions to a constantly evolving world.
    prp.document.label.format pdf
    Size 815.1 KB
    Date 7/7/20
    User guide
    Format
    Size
    Date
    Add to My Documents
    PowerTag Link User Manual (Version 02)
    Description
    PowerTag Link User Manual
    prp.document.label.format pdf
    Size 4.2 MB
    Date 3/1/20
    Description
    PowerTag Link User Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 751.2 KB
    Date 10/2/18
    Files in document
    prp.document.label.format dwg
    Size 309.5 KB
    Date 10/2/18
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CS_GMA-505162--A9XMWD20, A9XMWD100 Power Tag link (Version 00)
    Description
    Available on the certificate database
    prp.document.label.format pdf
    Size 297.4 KB
    Date 3/27/19
    Description
    Available on the certificate database
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 12/5/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9XMWD100 : Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
    Description
    Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 673 KB
    Date 11/20/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9XMWD100 : Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
    Description
    Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 241.8 KB
    Date 5/23/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9XMWD100 : Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
    Description
    Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.