Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Product references for Configurator
Schneider Electric A9Z01225 Image

A9Z01225

Green premium brand logo
Schneider Electric A9Z01225 Image
A9Z01225
Green premium brand logo

Acti 9 ID K - residual current circuit breaker - 2P - 25A - 30mA - type A

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Acti 9
    product name
    Acti 9 ID K
    product or component type
    Residual current circuit breaker (RCCB)
    device short name
    ID K
    poles description
    2P
    neutral position
    Left
    [In] rated current
    25 A
    network type
    AC
    earth-leakage sensitivity
    30 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type A
    quality labels
    VDE
    Complementary
    device location in system
    Outgoer
    network frequency
    50/60 Hz
    [Ue] rated operational voltage
    220...240 V AC 50 Hz
    residual current tripping technology
    Voltage independent
    rated breaking and making capacity
    Idm 500 A
    Im 500 A
    rated conditional short-circuit current
    GL63: Inc 4.5 kA
    K60: Inc 6 kA
    [Ui] rated insulation voltage
    440 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    surge current
    250 A
    contact position indicator
    No
    control type
    Toggle
    mounting mode
    Clip-on
    mounting support
    DIN rail
    9 mm pitches
    4
    height
    81 mm
    width
    36 mm
    depth
    68 mm
    net weight
    0.18 kg
    colour
    White
    mechanical durability
    5000 cycles
    electrical durability
    AC-1: 2000 cycles
    connections - terminals
    Biconnect top or bottom 1…35 mm² rigid
    Biconnect top or bottom 1…25 mm² flexible
    wire stripping length
    14 mm for top or bottom connection
    tightening torque
    3.5 N.m top or bottom
    Environment
    standards
    EN/IEC 61008-1
    IP degree of protection
    IP20 conforming to IEC 60529
    IP40 (modular enclosure) conforming to IEC 60529
    pollution degree
    2
    electromagnetic compatibility
    8/20 µs impulse withstand, 200 A conforming to EN/IEC 61008-1
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -30…70 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    202 g
    Package 1 Height
    4 cm
    Package 1 width
    8.5 cm
    Package 1 Length
    9 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    6
    Package 2 Weight
    1.296 kg
    Package 2 Height
    10 cm
    Package 2 width
    9 cm
    Package 2 Length
    26 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    54
    Package 3 Weight
    12.065 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • Dutch4
    • French4
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 893.3 KB
    Date 3/4/15
    Files in document
    prp.document.label.format zip
    Size 2.6 MB
    Date 3/1/12
    Files in document
    dwf
    34.4 KB
    dxf
    2.1 MB
    wmf
    87.8 KB
    dwg
    358 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.1 MB
    Date 6/14/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 667.6 KB
    Date 7/8/16
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    A9Z01225 : A9Z01225_ROHS_CHINA_DECLARATION
    Description
    A9Z01225_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    A9Z01225_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    A9Z01225 : A9Z01225_ROHS_DECLARATION
    Description
    A9Z01225_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    A9Z01225_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM (Version 1.1)
    Description
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    prp.document.label.format pdf
    Size 131.9 KB
    Date 4/22/16
    Description
    PEP-RCCB MULTI 9 2P 25A 30MA I AC (S) OEM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    A9Z01225 : A9Z01225_REACH_DECLARATION
    Description
    A9Z01225_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    A9Z01225_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.