Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all OsiSense XU
Schneider Electric AB1FU10135U Image

AB1FU10135U

Schneider Electric AB1FU10135U Image
AB1FU10135U

terminal block - fixed carrier fuse 5x20 - 10mm2 screw - grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

AB1FU10135U is replaced by:
Product
Qty
NSYTRV162SF
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: Rebranding
  • Substitution date: 01 January 2013
1
  • Main
    range of product
    Terminal blocks
    product or component type
    Terminal block
    technology type
    Screw technology
    terminal block type
    Fixed carrier
    product specific application
    For cylindrical fuse
    fixing mode
    Clip-on (35 mm asymmetrical rail)
    Clip-on (35 mm notched symmetrical rail)
    Clip-on (35 mm symmetrical DIN rail)
    nominal cross section
    10 mm²
    fuse size
    5 x 20 mm
    local signalling
    Without
    length
    65 mm
    colour
    Grey
    sale per indivisible quantity
    50
    Complementary
    width
    12 mm
    height
    69.3 mm on 35 mm symmetrical DIN rail
    73.8 mm on 35 mm asymmetrical rail
    76.8 mm on 35 mm notched symmetrical rail
    cable cross section
    1…10 mm², flexible cable with or without cable end
    10…16 mm², solid cable
    tightening torque
    2…2.5 N.m, M5 conforming to EN 60999
    2…2.5 N.m, M5 conforming to IEC 60974-1
    [Ue] rated operational voltage
    250 V DC conforming to UTE category C
    400 V AC conforming to UTE category C
    500 V conforming to EN/IEC 60947-7-1
    500 V AC conforming to VDE group C
    600 V DC conforming to VDE group C
    600 V, AWG 16...AWG 6 CSA
    600 V, AWG 22...AWG 6 UL
    [In] rated current
    10 A conforming to UTE category C
    15 A conforming to VDE group C
    15 A, AWG 16...AWG 6 CSA
    15 A, AWG 22...AWG 6 UL
    3 A conforming to EN/IEC 60947-7-1
    net weight
    39 g
    Environment
    dielectric test voltage
    6 kV conforming to EN/IEC 60947-7-1
    product certifications
    CSA
    LR
    ASEV
    UL
    DNV
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 19.9 MB
    Date 4/13/16
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD for AB1FU10135U: terminal block - fixed carrier fuse 5x20 - 10mm2 screw - grey (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
    CAD for AB1FU10135U: terminal block - fixed carrier fuse 5x20 - 10mm2 screw - grey (Version 1.0)
    Description
    You will be redirected to the ThomasNet website. Then you could download this CAD model in more than 15 different 2D or 3D CAD formats.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /