Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon ABE7
Schneider Electric ABE7H32E300 Image
Discontinued

ABE7H32E300

Schneider Electric ABE7H32E300 Image
Discontinued
ABE7H32E300

passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m

Show more characteristics
ABE7H32E300 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon ABE7
    product or component type
    Passive discrete I/O sub-base
    sub-base type
    Low cost sub-base
    [Us] rated supply voltage
    19...30 V conforming to IEC 61131-2
    number of channels
    16
    number of terminal per channel
    1
    connections - terminals
    Screw type terminals, 1 x 0.09...1 x 1.5 mm² (AWG 28...AWG 16) flexible with cable end
    Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 12) solid
    Screw type terminals, 1 x 0.14...1 x 2.5 mm² (AWG 26...AWG 14) flexible without cable end
    Screw type terminals, 2 x 0.09...2 x 0.75 mm² (AWG 28...AWG 20) flexible with cable end
    Screw type terminals, 2 x 0.2...2 x 2.5 mm² (AWG 24...AWG 14) solid
    Complementary
    supply voltage type
    DC
    number of horizontal rows
    2
    product compatibility
    Siemens S7 PLC
    status LED
    1 LED per channel (green)channel status:
    1 LED (green)power ON:
    short-circuit protection
    2 A internal fuse, 5 x 20 mm, fast blow (PLC end)
    fixing mode
    By clips (35 mm symmetrical DIN rail)
    By screws (solid plate with fixing kit)
    maximum supply current
    1.8 A
    current per channel
    0.5 A
    maximum current per output common
    1.8 A
    voltage drop on power supply fuse
    0.3 V
    [Ui] rated insulation voltage
    2000 V terminals/mounting rails
    installation category
    II conforming to IEC 60664-1
    tightening torque
    0.6 N.m with flat Ø 3.5 mm screwdriver
    net weight
    0.46 kg
    Environment
    product certifications
    DNV
    UL
    GL
    CSA
    BV
    LROS (Lloyds register of shipping)
    IP degree of protection
    IP2x conforming to IEC 60529
    resistance to incandescent wire
    750 °C, extinction time <30 s conforming to IEC 60695-2-11
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    4 kV (contact) level 3 conforming to IEC 61000-4-2
    8 kV (air) level 3 conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV level 3 conforming to IEC 61000-4-4
    ambient air temperature for operation
    -5…60 °C conforming to IEC 61131-2
    ambient air temperature for storage
    -40…80 °C conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664-1
    Offer Sustainability
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • French4
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.8 MB
    Date 1/20/20
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 2/1/09
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ABE7H32E300 : passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
    Description
    passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/25/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ABE7H32E300 : passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
    Description
    passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 80.5 KB
    Date 5/19/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ABE7H32E300 : passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
    Description
    passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    passive connection sub-base ABE7 - 16 inputs or outputs - Siemens S7 cable 3m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    ABE7BV10


  • Mounting and Clearance

    Mounting



  • Connections and Schema

    HE10 16 Channels



    Wiring Diagram


    (1)
    Inductive load


  • Performance Curves

    Curves for Determining Cable Type and Length According to the Current
    16-channel Sub-base


    L
    Cable length
    IT
    Total current per sub base (A)
    IA
    Average current per channel (mA)
    (1)
    TSXCDP••2 and ABFH20H••0 cables with c.s.a. 0.08 mm2 (AWG 28).
    (2)
    TSXCDP••3 cables with c.s.a. 0.34 mm2 (AWG 22).
    (3)
    Cables with c.s.a. 0.13 mm2 (AWG 26).

    The curves are given for a voltage drop of 1 V in the cable. For n volts tolerance, multiply the length determined from the graph by n.