Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon ABE7
Schneider Electric ABE7S16E2E0 Image

ABE7S16E2E0

Green premium brand logo
Schneider Electric ABE7S16E2E0 Image
ABE7S16E2E0
Green premium brand logo

sub-base - soldered solid state output relay ABE7 - 16 inputs - 48 V AC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Modicon ABE7
    product or component type
    Solid state input relay sub-base
    [Us] rated supply voltage
    48 V AC 50/60 Hz (sensor end)
    24 V DC (PLC end)
    number of channels
    16
    number of terminal per channel
    2
    connections - terminals
    Screw type terminals, 1 x 0.09...1 x 1.5 mm², 0.09…1.5 mm² (AWG 28...AWG 16) flexible with cable end
    Screw type terminals, 1 x 0.14...1 x 2.5 mm², 0.14…2.5 mm² (AWG 26...AWG 12) solid
    Screw type terminals, 1 x 0.14...1 x 2.5 mm², 0.14…2.5 mm² (AWG 26...AWG 14) flexible without cable end
    Screw type terminals, 2 x 0.09...2 x 0.75 mm², 0.09…0.75 mm² (AWG 28...AWG 20) flexible with cable end
    Screw type terminals, 2 x 0.2...2 x 2.5 mm², 0.2…2.5 mm² (AWG 24...AWG 14) solid
    Complementary
    terminal block type
    Removable
    supply voltage limits
    19…30 V DC (PLC end) conforming to IEC 61131-2
    isolation PLC/operative part
    Yes
    protection type
    Internal fuse 1 A 5 x 20 mm fast blow PLC end
    Adjustable by external fuse fast blow sensor end
    fixing mode
    By clips (35 mm symmetrical DIN rail)
    By screws (solid plate with fixing kit)
    current per channel
    0.012 A
    current state 1 guaranteed
    >= 5 mA (sensor end)
    voltage state 1 guaranteed
    >= 32 V for sensor end
    maximum switching current
    15 mA (PLC end)
    minimum switching current
    1 mA for PLC end
    response time
    <= 20 ms from state 0 to 1
    <= 20 ms from state 1 to 0
    switching frequency
    <= 25 Hz duty cycle: 50 %
    [Uimp] rated impulse withstand voltage
    IEC 60947-1 2.5 kV
    [Ui] rated insulation voltage
    2000 V
    installation category
    II conforming to IEC 60664-1
    tightening torque
    0.6 N.m with flat Ø 3.5 mm screwdriver
    net weight
    0.386 kg
    Environment
    dielectric strength
    2000 V at 50/60 Hz conforming to IEC 60947-1
    product certifications
    LROS (Lloyds register of shipping)
    GL
    DNV
    BV
    CSA
    UL
    standards
    IEC 61131-2 Type 1
    IP degree of protection
    IP2x conforming to IEC 60529
    resistance to incandescent wire
    750 °C conforming to IEC 60695-2-11
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    vibration resistance
    2 gn (f= 10…150 Hz) conforming to IEC 60068-2-6
    resistance to electrostatic discharge
    4 kV (contact) level 3 conforming to IEC 61000-4-2
    8 kV (air) level 3 conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m (26000000…1000000000 Hz) conforming to IEC 61000-4-3 level 3
    resistance to fast transients
    2 kV level 3 conforming to IEC 61000-4-4
    ambient air temperature for operation
    -5…60 °C conforming to IEC 61131-2
    ambient air temperature for storage
    -40…80 °C conforming to IEC 61131-2
    pollution degree
    2 conforming to IEC 60664-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages12
    • English11
    • French6
    • German5
    • Italian5
    • Portuguese5
    • Spanish5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 10.8 MB
    Date 1/20/20
    CAD
    Format
    Size
    Date
    Add to My Documents
    Premium automation platform - Telefast 2 - Sub-bases (Version 1.0)
    Files in document
    dwg
    87.8 KB
    dxf
    200.9 KB
    dwf
    2.7 KB
    wmf
    59.3 KB
    prp.document.label.format zip
    Size 350.6 KB
    Date 1/13/05
    Files in document
    dwg
    87.8 KB
    dxf
    200.9 KB
    dwf
    2.7 KB
    wmf
    59.3 KB
    Premium automation platform - Telefast 2 - Sub-bases (Version 1.0)
    Files in document
    dxf
    168 KB
    dwf
    1.3 KB
    wmf
    7.7 KB
    dwg
    76.6 KB
    prp.document.label.format zip
    Size 253.6 KB
    Date 1/13/05
    Files in document
    dxf
    168 KB
    dwf
    1.3 KB
    wmf
    7.7 KB
    dwg
    76.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/1/02
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ABE7S16E2E0 : ABE7S16E2E0_ROHS_CHINA_DECLARATION
    Description
    ABE7S16E2E0_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    ABE7S16E2E0_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/25/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 442.1 KB
    Date 8/1/16
    prp.document.label.format pdf
    Size 267.8 KB
    Date 11/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ABE7S16E2E0 : ABE7S16E2E0_ROHS_DECLARATION
    Description
    ABE7S16E2E0_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    ABE7S16E2E0_ROHS_DECLARATION
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 80.5 KB
    Date 5/19/16
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ABE7S16E2E0 : ABE7S16E2E0_REACH_DECLARATION
    Description
    ABE7S16E2E0_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    ABE7S16E2E0_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    ABE7BV20 / ABE7BV20E


  • Mounting and Clearance

    Mounting



  • Connections and Schema

    HE10 16 Channels



    Wiring Diagram


    ABE7

    U1, U2

    S16E2B1 / E2B1E

    24 VDC

    S16E2E1 / E2E1E

    48 VDC

    S16E2E0 / E2E0E

    48 VAC

    S16E2F0 / E2F0E

    115 VAC

    S16E2M0 / E2M0E

    230 VAC


  • Performance Curves

    Curves for Determining Cable Type and Length According to the Current
    16-channel Sub-base


    L
    Cable length
    IT
    Total current per sub base (A)
    IA
    Average current per channel (mA)
    (1)
    TSXCDP••2 and ABFH20H••0 cables with c.s.a. 0.08 mm2 (AWG 28).
    (2)
    TSXCDP••3 cables with c.s.a. 0.34 mm2 (AWG 22).
    (3)
    Cables with c.s.a. 0.13 mm2 (AWG 26).

    The curves are given for a voltage drop of 1 V in the cable. For n volts tolerance, multiply the length determined from the graph by n.