Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon ABE9
Schneider Electric ABE9C1281L10 Image

ABE9C1281L10

Green premium brand logo
Schneider Electric ABE9C1281L10 Image
ABE9C1281L10
Green premium brand logo

IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Advantys ABE9
    product or component type
    IP67 passive splitter box
    number of channels
    8
    electrical connection
    1 pre-wired cable connector, 10 m cable length
    8 female connectors M12 5 pins
    status LED
    1 LED per channel (yellow)channel status:
    2 LEDs (green)power ON:
    Complementary
    number of ways
    16 ways
    [Ue] rated operational voltage
    24 V DC
    current per channel
    4 A
    insulation group
    Category 3 conforming to VDE 0110
    operating position
    Any position
    fixing mode
    M4 screw fixing
    contact resistance
    5000 µOhm
    current of common
    16 A 1 mm²
    12 A 0.75 mm²
    separation of commons
    Without or with
    net weight
    3.06 kg
    Environment
    IP degree of protection
    IP67 conforming to IEC 529
    product certifications
    CULus
    ambient air temperature for operation
    -20…80 °C
    ambient air temperature for storage
    -40…85 °C
    vibration resistance
    0.2 gn (f= 57…150 Hz) conforming to IEC 68-2-6, FC tests
    shock resistance
    30 gn for 11 ms conforming to EN 68-2-2
    30 gn for 11 ms conforming to IEC 68-2-2
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
    Description
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
    Description
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
    Description
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
    Size pdf
    Size 195.3 KB
    Date 12/7/19
    Description
    IP67 passive splitter box - cable 10 m - with 8 channels M12 connector - Led
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions



  • Connections and Schema

    Wiring Diagram


    (1)
    BR1 and BR2: removable link

    Item

    Terminal

    Wire

    1/4

    1

    White

    1/2

    9

    Grey/pink

    2/4

    2

    Green

    2/2

    10

    Red/blue

    3/4

    3

    Yellow

    3/2

    11

    White/green

    4/4

    4

    Grey

    4/2

    12

    Brown/green

    5/4

    5

    Pink

    5/2

    13

    White/yellow

    6/4

    6

    Red

    6/2

    14

    Yellow/brown

    7/4

    7

    Black

    7/2

    15

    White/grey

    8/4

    8

    Violet

    8/2

    16

    Grey/brown

    1, 3, 5 & 7/1

    +1

    Brown 1

    2, 4, 6 & 8/1

    +2

    Brown 2

    1, 3, 5 & 7/3

    -1

    Blue 1

    2, 4, 6 & 8/3

    -2

    Blue 2

    1…8/5

    PE

    Green/yellow

    Connection Terminals



Compare products: /