Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Phaseo ABL4
Schneider Electric ABL4RSM24050 Image
Discontinued

ABL4RSM24050

Schneider Electric ABL4RSM24050 Image
Discontinued
ABL4RSM24050

regulated SMPS - 1 or 2 phase - 120..230 V AC - 24 V - 5A

Show more characteristics
Commercial status
Discontinued on 31 December 2013
End-of-service on 31 December 2013
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ABL4RSM24050 is replaced by:
Product
Qty
ABL8RPS24050
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 08 January 2013
1
  • Main
    range of product
    Phaseo
    product or component type
    Power supply
    power supply type
    Regulated switch mode
    input voltage
    120...230 V AC phase to phase, terminal(s): L1-L2
    120...230 V AC single phase, terminal(s): N-L1
    100...370 V DC
    output voltage
    24 V DC
    rated power in W
    120 W
    input protection type
    Integrated fuse (not interchangeable)
    power supply output current
    5 A
    output protection type
    Against short-circuits, protection technology: automatic reset
    Against overload, protection technology: 33 V
    Thermal
    Against overvoltage
    ambient air temperature for operation
    -20…45 °C (without)
    45…60 °C (with rated power derating 2 W per °C)
    Complementary
    input voltage limits
    90...264 V
    network frequency
    47...63 Hz
    inrush current
    27 A
    cos phi
    0.65
    efficiency
    86 % at 120 V AC
    90 % at 230 V AC
    output voltage limits
    96...114 % adjustable
    power dissipation in W
    13 W
    19 W
    current consumption
    1.1 A at 230 V
    1.9 A at 120 V
    line and load regulation
    +/- 1 %
    holding time
    >= 17 ms at 120 V
    >= 72 ms at 230 V
    permissible temporary current boost
    1.6 x In (for 30 seconds)
    connections - terminals
    For output connection: removable screw terminal block, connection capacity: 4 x 0.5...2 x 2.5 mm² AWG 24...AWG 12
    For input connection: removable screw terminal block, connection capacity: 2 x 0.2...2 x 2.5 mm² AWG 24...AWG 12
    For input ground connection: removable screw terminal block, connection capacity: 1 x 0.2...1 x 2.5 mm² AWG 24...AWG 12
    For diagnostic relay: removable screw terminal block, connection capacity: 2 x 0.2...2 x 2.5 mm² AWG 24...AWG 12
    marking
    CE
    mounting support
    35 x 7.5 mm symmetrical DIN rail
    35 x 15 mm symmetrical DIN rail
    operating position
    Vertical
    output coupling
    Parallel
    Series
    name of test
    Electrostatic discharges conforming to EN/IEC 61000-4-2
    Induced electromagnetic field conforming to EN/IEC 61000-4-6
    Magnetic field conforming to EN 61000-4-8
    Primary outage conforming to IEC 61000-4-11
    Radiated electromagnetic field conforming to EN/IEC 61000-4-3
    Rapid transient conforming to IEC 61000-4-4
    Surge conforming to EN/IEC 61000-4-5
    Radiated emissions conforming to EN 55011 class A
    Conducted emissions on the power line conforming to EN 55011 class A
    status LED
    1 LED (green)output voltage (> 21.6 V):
    1 LED (red)overload:
    depth
    128 mm
    height
    115 mm
    width
    40 mm
    net weight
    0.4 kg
    Environment
    product certifications
    CSA C22-2 No 14
    CULus 508
    standards
    CULus 508
    environmental characteristic
    EMC conforming to EN 50081-1
    EMC conforming to EN 50082-2
    EMC conforming to EN/IEC 61000-6-2
    Safety conforming to EN/IEC 60950
    Safety conforming to SELV
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    ambient air temperature for storage
    -25…80 °C
    relative humidity
    0…90 % during operation
    0…95 % in storage
    overvoltage category
    Class I conforming to VDE 0106-1
    dielectric strength
    1500 V between input and ground
    3000 V between input and output
    500 V between output and ground
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English5
    • French5
    • German5
    • Italian5
    • Portuguese4
    • Spanish5
    User guide
    Format
    Size
    Date
    Add to My Documents
    Magelis Box PC, User Manual (Version 02)
    Description
    This manual describes the configuration and usage of the Universal and Performance Box PCs, part of the range of Magelis industrial PCs, for its cataloged and configured product offers.
    Size pdf
    Size 3 MB
    Date 9/1/12
    Description
    This manual describes the configuration and usage of the Universal and Performance Box PCs, part of the range of Magelis industrial PCs, for its cataloged and configured product offers.
    Magelis Box PC, Manuel utilisateur (Version 02)
    Description
    Ce manuel décrit la configuration et l’utilisation des unités Universal et Performance Box PC, produits faisant partie de la gamme des PC industriels Magelis, dans le cadre des offres produits configurés en catalogue.
    Size pdf
    Size 10.1 MB
    Date 9/1/12
    Description
    Ce manuel décrit la configuration et l’utilisation des unités Universal et Performance Box PC, produits faisant partie de la gamme des PC industriels Magelis, dans le cadre des offres produits configurés en catalogue.
    Magelis Box PC, Benutzerhandbuch (Version 02)
    Description
    In diesem Handbuch beschreibt die Konfiguration und Verwendung der Universal und Performance Box PCs aus der Produktreihe der Magelis-Industrie-PCs für das Angebot katalogisierter und konfigurierter Produkte.
    Size pdf
    Size 11.4 MB
    Date 9/1/12
    Description
    In diesem Handbuch beschreibt die Konfiguration und Verwendung der Universal und Performance Box PCs aus der Produktreihe der Magelis-Industrie-PCs für das Angebot katalogisierter und konfigurierter Produkte.
    Magelis Box PC, Manuale utente (Version 02)
    Description
    Questo manuale descrive le caratteristiche di configurazione e impiego di Universal e Performance Box PC, della linea di PC industriali Magelis, i relativi prodotti in catalogo e le relative configurazioni.
    Size pdf
    Size 10.3 MB
    Date 10/1/12
    Description
    Questo manuale descrive le caratteristiche di configurazione e impiego di Universal e Performance Box PC, della linea di PC industriali Magelis, i relativi prodotti in catalogo e le relative configurazioni.
    Magelis Box PC, Manual del usuario (Version 02)
    Description
    En este manual se describen la configuración y el uso de las unidades Box PC Universal y Performance, que forman parte de la gama de PC industriales Magelis, según sus ofertas de productos en catálogo y configurados.
    Size pdf
    Size 11 MB
    Date 9/1/12
    Description
    En este manual se describen la configuración y el uso de las unidades Box PC Universal y Performance, que forman parte de la gama de PC industriales Magelis, según sus ofertas de productos en catálogo y configurados.
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for ABL4RSM24050: regulated SMPS - 1 or 2 phase - 120..230 V AC - 24 V - 5A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for ABL4RSM24050: regulated SMPS - 1 or 2 phase - 120..230 V AC - 24 V - 5A (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    SLIM POWER SUPPLY 1P 24V (Version 1.0)
    Files in document
    stp
    255.4 KB
    zip
    205.8 KB
    Size zip
    Size 461.2 KB
    Date 9/5/13
    Files in document
    stp
    255.4 KB
    zip
    205.8 KB
    Size zip
    Size 356.5 KB
    Date 10/17/10
    Files in document
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 313.6 KB
    Date 8/1/10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    ABL4RSM240•••/4RSM24100/4WSR24••• Power Supplies
    Dimensions



  • Mounting and Clearance

    ABL4RSM240•••/4RSM24100/4WSR24•••
    Clearance



  • Connections and Schema

    Wiring Requirements
    Cable Types and Wire Sizes



    Input Voltage



    Outputs Connected in Parallel
    Paralleling

    • Use maximum of 2 power supplies with the same reference.

    • For correct current share (±20%) between devices in parallel, adjust VOUT ±20 mV applying a load > PNOM x 0.2 to all ABL4 before connecting them in parallel.

    SELV: Safety Extra Low Voltage

    Safety Extra Low Voltage in accordance to IEC/EN 60950 and IEC/EN 50178 standards.


    PELV: Protection Extra Low Voltage



Compare products: /