Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Phaseo ABL4
Schneider Electric ABL4WSR24200 Image
Discontinued

ABL4WSR24200

Schneider Electric ABL4WSR24200 Image
Discontinued
ABL4WSR24200

Regulated Switch Power Supply, 3 phase, 400..500 V AC, 24 V, 20A

Show more characteristics
Commercial status
Discontinued on 31 December 2013
End-of-service on 31 December 2013
The maximum number of products that can be compared is 4. Remove already added products.

ABL4WSR24200 is replaced by:
Product
Qty
ABL8WPS24200
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 08 January 2013
1
  • Main
    range of product
    Modicon Power Supply
    product or component type
    Power supply
    power supply type
    Regulated switch mode
    Nominal input voltage
    400...500 V AC three phase, terminal(s): L1, L2, L3
    input voltage limits
    340...550 V AC
    rated power in W
    480 W
    output voltage
    24 V DC
    power supply output current
    20 A
    permissible temporary current boost
    1.5 x In (for 5 seconds)
    Complementary
    inrush current
    10 A
    [Ue] rated operational voltage
    24 V DC 0.75
    efficiency
    93 % at 400 V AC
    94 % at 500 V AC
    Output voltage adjustment
    100...116 % adjustable
    power dissipation in W
    30 W
    36 W
    current consumption
    1.1 A 500 V AC
    1.3 A 400 V AC
    output protection type
    Against short-circuits, protection technology: automatic reset
    Against overload, protection technology: 33 V
    Thermal
    Against overvoltage
    connections - terminals
    Screw type terminals: 2 x 0.5...2 x 4 mm², (AWG 24...AWG 10) for input connection
    Screw type terminals: 1 x 0.5...1 x 4 mm², (AWG 24...AWG 10) for input ground connection
    Screw type terminals: 2 x 0.5...2 x 4 mm², (AWG 24...AWG 10) for output connection
    Screw type terminals: 2 x 0.5...2 x 4 mm², (AWG 24...AWG 10) for diagnostic relay
    status LED
    1 LED (green)output voltage (> 21.6 V):
    1 LED (red)overload, overtemperature, overvoltage:
    depth
    139 mm
    height
    127 mm
    width
    80 mm
    net weight
    1.3 kg
    output coupling
    Series
    Parallel
    marking
    CE
    mounting support
    35 x 15 mm symmetrical DIN rail
    35 x 7.5 mm symmetrical DIN rail
    operating position
    Vertical
    Environment
    standards
    CULus 508
    product certifications
    CSA C22-2 No 14
    CULus 508
    environmental characteristic
    EMC conforming to EN 50081-1
    EMC conforming to EN 50082-2
    EMC conforming to EN/IEC 61000-6-2
    Safety conforming to EN/IEC 60950
    Safety conforming to SELV
    IP degree of protection
    IP20 conforming to EN/IEC 60529
    ambient air temperature for operation
    -20…50 °C (without)
    50…60 °C (with rated power derating 12 W per °C)
    ambient air temperature for storage
    -25…80 °C
    relative humidity
    0…90 % during operation
    0…95 % in storage
    dielectric strength
    3000 V between input and output
    500 V between output and ground
    2000 V between input and ground
    Packing Units
    Package 1 Weight
    1.340 kg
    Package 1 Height
    90.000 mm
    Package 1 width
    150.000 mm
    Package 1 Length
    170.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages4
    • English4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Spanish4
    CAD
    Format
    Size
    Date
    Add to My Documents
    SLIM POWER SUPPLY 3P 24V (Version 1.0)
    Files in document
    stp
    281.6 KB
    zip
    220.9 KB
    prp.document.label.format zip
    Size 502.5 KB
    Date 9/5/13
    Files in document
    stp
    281.6 KB
    zip
    220.9 KB
    ABL4WSR_3D CAD (Version 1.0)
    Files in document
    dwg
    93.5 KB
    dwg
    98.3 KB
    stp
    1.1 MB
    prp.document.label.format zip
    Size 1.3 MB
    Date 10/17/10
    Files in document
    dwg
    93.5 KB
    dwg
    98.3 KB
    stp
    1.1 MB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 313.6 KB
    Date 8/1/10
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    ABL4RSM240•••/4RSM24100/4WSR24••• Power Supplies
    Dimensions



  • Mounting and Clearance

    ABL4RSM240•••/4RSM24100/4WSR24•••
    Clearance



  • Connections and Schema

    Wiring Requirements
    Cable Types and Wire Sizes



    Input Voltage



    Outputs Connected in Parallel
    Paralleling

    • Use maximum of 2 power supplies with the same reference.

    • For correct current share (±20%) between devices in parallel, adjust VOUT ±20 mV applying a load > PNOM x 0.2 to all ABL4 before connecting them in parallel.

    SELV: Safety Extra Low Voltage

    Safety Extra Low Voltage in accordance to IEC/EN 60950 and IEC/EN 50178 standards.


    PELV: Protection Extra Low Voltage