Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Uniflair InRow Cooling Accessories
Schneider Electric ACAC10027 Image
To be discontinued

ACAC10027

Green premium brand logo
Schneider Electric ACAC10027 Image
To be discontinued
ACAC10027
Green premium brand logo

InRow Roof Height Adapter, SX42U to SX45U 750 MM

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ACAC10027 is replaced by:
Product
Qty
ACDC2508
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Lead time
    Usually in Stock
    Physical
    colour
    Black
    depth
    107 cm
    height
    13.3 cm
    net weight
    11.46 kg
    width
    75 cm
    Packing Units
    Package 1 Weight
    15.61 kg
    Package 1 Height
    102 cm
    Package 1 width
    56 cm
    Package 1 Length
    19 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Lead free
    Yes
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter InRow Roof Height Adapter (Version V0)
    Description
    Installation sheet for the NetShelter InRow Roof Height Adapter
    prp.document.label.format pdf
    Size 140.8 KB
    Date 3/28/12
    Description
    Installation sheet for the NetShelter InRow Roof Height Adapter
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACAC10027 - InRow Roof Height Adapter, SX42U to SX45U 750mm (Version V0)
    Files in document
    pdf
    294.3 KB
    Description
    Cooling Solutions, Row Cooling Accessories
    prp.document.label.format zip
    Size 702.4 KB
    Date 3/26/12
    Files in document
    pdf
    294.3 KB
    Description
    Cooling Solutions, Row Cooling Accessories
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACAC10027 : InRow Roof Height Adapter, SX42U to SX45U 750 MM
    Description
    InRow Roof Height Adapter, SX42U to SX45U 750 MM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 9/29/20
    Description
    InRow Roof Height Adapter, SX42U to SX45U 750 MM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.