Welcome to the Schneider Electric corporate Website

Select your location

View all   NetShelter Data Center Containment
Schneider Electric ACDC1005 Image

ACDC1005

Schneider Electric ACDC1005 Image
ACDC1005

Baying Kit - 900mm deep to 900mm deep (PDU/UPS to PDU/UPS)

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    Baying Kit - 900mm deep to 900mm deep (PDU/UPS to PDU/UPS)
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Chile , China , Colombia , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Costa Rica , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , Ecuador , Egypt , El Salvador , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Greece , Guatemala , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iraq , Ireland , Israel , Italy , Jamaica , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Liberia , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Nigeria , Norway , Oman , Pakistan , Panama , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Yemen , Zambia , Zimbabwe
    Physical
    Maximum Height
    1921.0 mm
    Maximum Width
    35.0 mm
    Maximum Depth
    25.0 mm
    Net Weight
    2.74 kg
    Shipping Weight
    4.56 kg
    Shipping Height
    2134.0 mm
    Shipping Width
    64.0 mm
    Shipping Depth
    70.0 mm
    Conformance
    Approvals
    UL Listed , cUL Listed
    Standard warranty
    1 year (parts only)
    Sustainable Offer Status
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • Russian1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Hot Aisle Containment System (HACS) (Version V1)
    Description
    Installation/Assembly Manual
    prp.document.label.format pdf
    Size 2.6 MB
    Date 12/9/08
    Description
    Installation/Assembly Manual
    prp.document.label.format zip
    Size 4.9 MB
    Date 6/1/05
    Files in document
    Description
    Installation
    prp.document.label.format zip
    Size 5.8 MB
    Date 6/1/05
    Files in document
    Certificate
    Format
    Size
    Date
    Add to My Documents
    HACS - Hot Aisle Containment System - UL/cUL approval (Version V1)
    Description
    UL Canada,UL Listed for Hot Aisle Containment and complies to CSA 22.2 No. 60950-1-03,UL 60950-1
    prp.document.label.format pdf
    Size 38.9 KB
    Date 6/8/09
    Description
    UL Canada,UL Listed for Hot Aisle Containment and complies to CSA 22.2 No. 60950-1-03,UL 60950-1
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Hot Aisle Containment Application Guidelines and Approved Configurations (Version V1)
    Files in document
    pdf
    259.5 KB
    zip
    686.6 KB
    Description
    The Hot Aisle Containment System (HACS) is a modular ceiling panel and door system for use in isolating the supply and return air between an APC NetShelter rack and an APC InRow® cooling solution. The containment system is designed to create a separate environment for air distribution in order to prevent mixing of hot and cold air streams, resulting in a more predictable cooling pattern. The modular design and ability to retrofit to an existing Netshelter rack enables medium to high density racks to be cooled in an autonomous environment without overcooling the room.
    prp.document.label.format zip
    Size 946 KB
    Date 5/20/09
    Files in document
    pdf
    259.5 KB
    zip
    686.6 KB
    Description
    The Hot Aisle Containment System (HACS) is a modular ceiling panel and door system for use in isolating the supply and return air between an APC NetShelter rack and an APC InRow® cooling solution. The containment system is designed to create a separate environment for air distribution in order to prevent mixing of hot and cold air streams, resulting in a more predictable cooling pattern. The modular design and ability to retrofit to an existing Netshelter rack enables medium to high density racks to be cooled in an autonomous environment without overcooling the room.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /