Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Cooling Accessories
Schneider Electric ACFS76085 Image

ACFS76085

Schneider Electric ACFS76085 Image
ACFS76085

Uniflair Floorstand 305mm (12in) - Frame 4

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Floorstand 305mm (12in) - Frame 4
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    305.0 mm
    Maximum Width
    1300.0 mm
    Maximum Depth
    855.0 mm
    Net Weight
    34.93 kg
    Shipping Weight
    38.56 kg
    Shipping Height
    406.0 mm
    Shipping Width
    1397.0 mm
    Shipping Depth
    965.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    Description
    Uniflair LE Accessories Manual
    Size pdf
    Size 5.4 MB
    Date 6/12/15
    Description
    Uniflair LE Accessories Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACFS-FR4 - Uniflair Floorstand, Frame-4 (Version 0)
    Files in document
    pdf
    297.1 KB
    zip
    485.1 KB
    Description
    Cooling Solutions, Uniflair Floor Stands
    Size zip
    Size 782.2 KB
    Date 2/11/15
    Files in document
    pdf
    297.1 KB
    zip
    485.1 KB
    Description
    Cooling Solutions, Uniflair Floor Stands
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /