Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Cooling Accessories
Schneider Electric ACPL75113 Image

ACPL75113

Schneider Electric ACPL75113 Image
ACPL75113

Uniflair Top Air Discharge or Suction Plenum Frame Size 6

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Top Air Discharge or Suction Plenum Frame Size 6
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    508.0 mm
    Maximum Width
    2170.0 mm
    Maximum Depth
    864.0 mm
    Net Weight
    62.14 kg
    Shipping Weight
    66.36 kg
    Shipping Height
    610.0 mm
    Shipping Width
    2261.0 mm
    Shipping Depth
    965.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    Description
    Uniflair LE Accessories Manual
    Size pdf
    Size 5.4 MB
    Date 6/12/15
    Description
    Uniflair LE Accessories Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACPL751XXFR6T - Uniflair 20" Top Air Discharge or Suction Plenum, Frame Size 6 (Version 1)
    Files in document
    pdf
    310.1 KB
    zip
    825.8 KB
    Description
    Cooling Solutions, Uniflair Plenums
    Size zip
    Size 1.1 MB
    Date 8/24/16
    Files in document
    pdf
    310.1 KB
    zip
    825.8 KB
    Description
    Cooling Solutions, Uniflair Plenums
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Uniflair Plenum Installation Sheet (Version 0)
    Description
    Installation sheet for the installation of all top-mount plenums for Uniflair CRAC units
    Size pdf
    Size 63.7 KB
    Date 10/21/11
    Description
    Installation sheet for the installation of all top-mount plenums for Uniflair CRAC units
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /