Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Cooling Accessories
Schneider Electric ACPL75116 Image

ACPL75116

Schneider Electric ACPL75116 Image
ACPL75116

UniFlair Front Discharge Plenum Frame Size 3 - Data Center Grey

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    UniFlair Front Discharge Plenum Frame Size 3 - Data Center Grey
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Physical
    Maximum Height
    508.0 mm
    Maximum Width
    1016.0 mm
    Maximum Depth
    762.0 mm
    Net Weight
    38.08 kg
    Shipping Weight
    42.27 kg
    Shipping Height
    610.0 mm
    Shipping Width
    1118.0 mm
    Shipping Depth
    864.0 mm
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    Description
    Uniflair LE Accessories Manual
    Size pdf
    Size 5.4 MB
    Date 6/12/15
    Description
    Uniflair LE Accessories Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACPL751XXFR3F - Uniflair 20" Front Discharge Plenum, Frame Size 3 (Version 0)
    Files in document
    pdf
    220.4 KB
    zip
    263.3 KB
    Description
    Cooling Solutions, Uniflair Plenums
    Size zip
    Size 483.7 KB
    Date 3/7/14
    Files in document
    pdf
    220.4 KB
    zip
    263.3 KB
    Description
    Cooling Solutions, Uniflair Plenums
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Uniflair Plenum Installation Sheet (Version 0)
    Description
    Installation sheet for the installation of all top-mount plenums for Uniflair CRAC units
    Size pdf
    Size 63.7 KB
    Date 10/21/11
    Description
    Installation sheet for the installation of all top-mount plenums for Uniflair CRAC units
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /