Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Room Cooling Accessories
Schneider Electric ACPL75151 Image

ACPL75151

Schneider Electric ACPL75151 Image
ACPL75151

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - SE White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 3 - SE White
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    305.0 mm
    Maximum Width
    1010.0 mm
    Maximum Depth
    749.0 mm
    Net Weight
    20.05 kg
    Shipping Weight
    22.73 kg
    Shipping Height
    330.0 mm
    Shipping Width
    1067.0 mm
    Shipping Depth
    813.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    Description
    Uniflair LE Accessories Manual
    Size pdf
    Size 5.4 MB
    Date 6/12/15
    Description
    Uniflair LE Accessories Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACPL751XXFR3S - Uniflair 12" Stackable, Top Discharge Plenum, Frame Size 3 (Version 0)
    Files in document
    pdf
    684.1 KB
    Description
    Cooling Solutions, Uniflair Plenums
    Size zip
    Size 1.8 MB
    Date 6/27/14
    Files in document
    pdf
    684.1 KB
    Description
    Cooling Solutions, Uniflair Plenums
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /