Welcome to the Schneider Electric corporate Website

Select your location

View all   Uniflair Room Cooling Accessories
Schneider Electric ACPL75157 Image

ACPL75157

Schneider Electric ACPL75157 Image
ACPL75157

Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 4 - Raven Black

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Uniflair Return/Supply Plenum 305mm (12") Stackable Frame Size 4 - Raven Black
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Maximum Height
    305.0 mm
    Maximum Width
    1310.0 mm
    Maximum Depth
    864.0 mm
    Net Weight
    23.05 kg
    Shipping Weight
    25.0 kg
    Shipping Height
    330.0 mm
    Shipping Width
    1346.0 mm
    Shipping Depth
    914.0 mm
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Uniflair LE Accessories Manual (Version 1)
    Description
    Uniflair LE Accessories Manual
    prp.document.label.format pdf
    Size 5.4 MB
    Date 6/12/15
    Description
    Uniflair LE Accessories Manual
    CAD
    Format
    Size
    Date
    Add to My Documents
    ACPL751XXFR4S - Uniflair 12" Stackable, Top Discharge Plenum, Frame Size 4 (Version 0)
    Files in document
    pdf
    729.2 KB
    Description
    Cooling Solutions, Uniflair Plenums
    prp.document.label.format zip
    Size 2.6 MB
    Date 6/27/14
    Files in document
    pdf
    729.2 KB
    Description
    Cooling Solutions, Uniflair Plenums
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /