Welcome to the Schneider Electric corporate Website

Select your location

View all   Actassi
Schneider Electric ACT100P3UCM3RGY Image
Discontinued

ACT100P3UCM3RGY

Green premium brand logo
Schneider Electric ACT100P3UCM3RGY Image
Discontinued
ACT100P3UCM3RGY
Green premium brand logo

Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    Grey
    cable shielding type
    U/UTP
    Complementary
    type of cable
    Multipair cable
    communication network category
    3
    minimum return loss
    12 dB 0.772 MHz
    12 dB 1 MHz
    12 dB 4 MHz
    12 dB 8 MHz
    12 dB 10 MHz
    10 dB 16 MHz
    attenuation
    Guaranteed: 2.2 dB @ 0.772 MHz
    Guaranteed: 2.6 dB @ 1 MHz
    Guaranteed: 5.6 dB @ 4 MHz
    Guaranteed: 8.5 dB @ 8 MHz
    Guaranteed: 9.7 dB @ 10 MHz
    Guaranteed: 13.1 dB @ 16 MHz
    near end crosstalk [NEXT]
    Guaranteed: 43 dB at 0.772 MHz
    Guaranteed: 41 dB at 1 MHz
    Guaranteed: 32 dB at 4 MHz
    Guaranteed: 28 dB at 8 MHz
    Guaranteed: 26 dB at 10 MHz
    Guaranteed: 23 dB at 16 MHz
    maximum loop resistance
    93.8 Ohm
    capacitance unbalance
    330 pF / 100 m
    maximum resistance unbalance
    5 %
    wire insulation material
    PE
    AWG gauge
    AWG 24
    cable outer diameter
    22 mm
    cable length
    305 m
    Asia Pacific
    Environment
    ambient air temperature for operation
    -20…60 °C
    flame retardance
    CM
    standards
    ANSI/TIA/EIA-568-B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 5.4)
    Description
    All the components for an network connectivity system
    prp.document.label.format pdf
    Size 18.9 MB
    Date 1/30/20
    Description
    All the components for an network connectivity system
    Actassi (Version 1.0)
    Description
    Actassi offer for Asia / Pacific
    prp.document.label.format pdf
    Size 3.8 MB
    Date 5/30/16
    Description
    Actassi offer for Asia / Pacific
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACT100P3UCM3RGY : Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
    Description
    Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT100P3UCM3RGY : Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
    Description
    Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT100P3UCM3RGY : Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
    Description
    Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/29/20
    Description
    Actassi - cable - category 3 - 100 pair - UTP - 305 m/reel - grey - CM
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /