Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric ACT25P3UNR3RGY Image

ACT25P3UNR3RGY

Green premium brand logo
Schneider Electric ACT25P3UNR3RGY Image
ACT25P3UNR3RGY
Green premium brand logo

Category3, 25pr UTP Cable 305m/reel Grey, PVC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    Grey
    cable shielding type
    UTP
    Complementary
    type of cable
    Multipair cable
    communication network category
    3
    minimum return loss
    12 dB 0.772 MHz
    12 dB 1 MHz
    12 dB 4 MHz
    12 dB 8 MHz
    12 dB 10 MHz
    10 dB 16 MHz
    attenuation
    Guaranteed: 2.2 dB @ 0.772 MHz
    Guaranteed: 2.6 dB @ 1 MHz
    Guaranteed: 5.6 dB @ 4 MHz
    Guaranteed: 8.5 dB @ 8 MHz
    Guaranteed: 9.7 dB @ 10 MHz
    Guaranteed: 13.1 dB @ 16 MHz
    near end crosstalk [NEXT]
    Guaranteed: 43 dB at 0.772 MHz
    Guaranteed: 41 dB at 1 MHz
    Guaranteed: 32 dB at 4 MHz
    Guaranteed: 28 dB at 8 MHz
    Guaranteed: 26 dB at 10 MHz
    Guaranteed: 23 dB at 16 MHz
    maximum loop resistance
    93.8 Ohm
    capacitance unbalance
    330 pF / 100 m
    maximum resistance unbalance
    5 %
    material
    PVC (polyvinyl chloride)
    wire insulation material
    PE
    AWG gauge
    AWG 24
    cable outer diameter
    11 mm
    cable length
    305 m
    targeted region
    Asia Pacific
    Environment
    ambient air temperature for operation
    -20…60 °C
    standards
    ANSI/TIA/EIA-568-B
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT25P3UNR3RGY_ROHS_DECLARATION
    Description
    ACT25P3UNR3RGY_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    ACT25P3UNR3RGY_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT25P3UNR3RGY_REACH_DECLARATION
    Description
    ACT25P3UNR3RGY_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    ACT25P3UNR3RGY_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT25P3UNR3RGY_ROHS_CHINA_DECLARATION
    Description
    ACT25P3UNR3RGY_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    ACT25P3UNR3RGY_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /