Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric ACT4P5ESLS3RBWE Image

ACT4P5ESLS3RBWE

Green premium brand logo
Schneider Electric ACT4P5ESLS3RBWE Image
ACT4P5ESLS3RBWE
Green premium brand logo

Category5e, 4pr FTP Cable 305m White, LSZH

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    White
    cable shielding type
    FTP
    Complementary
    type of cable
    4 pair cables
    communication network category
    5e
    minimum return loss
    20 dB 1 MHz
    23 dB 4 MHz
    25 dB 10 MHz
    25 dB 16 MHz
    25 dB 20 MHz
    24.3 dB 25 MHz
    23.6 dB 31.25 MHz
    21.5 dB 62.5 MHz
    20.1 dB 100 MHz
    25 dB 8 MHz
    attenuation
    Guaranteed: 2 dB @ 1 MHz per 100 m cable
    Guaranteed: 4.1 dB @ 4 MHz per 100 m cable
    Guaranteed: 5.8 dB @ 8 MHz per 100 m cable
    Guaranteed: 6.5 dB @ 10 MHz per 100 m cable
    Guaranteed: 8.2 dB @ 16 MHz per 100 m cable
    Guaranteed: 9.3 dB @ 20 MHz per 100 m cable
    Guaranteed: 10.4 dB @ 25 MHz per 100 m cable
    Guaranteed: 11.7 dB @ 31.25 MHz per 100 m cable
    Guaranteed: 17 dB @ 62.5 MHz per 100 m cable
    Guaranteed: 22 dB @ 100 MHz per 100 m cable
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 62.3 dB at 1 MHz
    Guaranteed: 53.3 dB at 4 MHz
    Guaranteed: 48.8 dB at 8 MHz
    Guaranteed: 47.3 dB at 10 MHz
    Guaranteed: 42.8 dB at 20 MHz
    Guaranteed: 41.3 dB at 25 MHz
    Guaranteed: 39.9 dB at 31.25 MHz
    Guaranteed: 35.4 dB at 62.5 MHz
    Guaranteed: 32.3 dB at 100 MHz
    Guaranteed: 44.2 dB at 16 MHz
    near end crosstalk [NEXT]
    Guaranteed: 65.3 dB at 1 MHz
    Guaranteed: 56.3 dB at 4 MHz
    Guaranteed: 51.8 dB at 8 MHz
    Guaranteed: 50.3 dB at 10 MHz
    Guaranteed: 47.3 dB at 16 MHz
    Guaranteed: 45.8 dB at 20 MHz
    Guaranteed: 44.3 dB at 25 MHz
    Guaranteed: 42.9 dB at 31.25 MHz
    Guaranteed: 38.4 dB at 62.5 MHz
    Guaranteed: 35.3 dB at 100 MHz
    maximum loop resistance
    93.8 Ohm
    capacitance unbalance
    330 pF / 100 m
    maximum resistance unbalance
    5 %
    wire insulation material
    PE
    AWG gauge
    AWG 24
    cable outer diameter
    5 mm
    cable length
    305 m
    cable weight
    42 kg
    targeted region
    Asia Pacific
    Environment
    ambient air temperature for operation
    -20…60 °C
    flame retardance
    LSZH
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Category5e, 4pr FTP Cable 305m White, LSZH
    Description
    Category5e, 4pr FTP Cable 305m White, LSZH
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Category5e, 4pr FTP Cable 305m White, LSZH
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Category5e, 4pr FTP Cable 305m White, LSZH
    Description
    Category5e, 4pr FTP Cable 305m White, LSZH
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Category5e, 4pr FTP Cable 305m White, LSZH
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Category5e, 4pr FTP Cable 305m White, LSZH
    Description
    Category5e, 4pr FTP Cable 305m White, LSZH
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Category5e, 4pr FTP Cable 305m White, LSZH
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /