Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric ACT4P5EUCP1ARXGR Image

ACT4P5EUCP1ARXGR

Schneider Electric ACT4P5EUCP1ARXGR Image
ACT4P5EUCP1ARXGR

Actassi - copper Cable - cat 5e - 4 pr - U/UTP - PVC - CMP-24 AWG -1000 ft-green

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    Green
    cable shielding type
    U/UTP
    Complementary
    type of cable
    4 pair cables
    Plenum cable
    communication network category
    5e
    minimum return loss
    20 dB 1 MHz
    23 dB 4 MHz
    24.5 dB 8 MHz
    25 dB 10 MHz
    25 dB 16 MHz
    25 dB 20 MHz
    24.3 dB 25 MHz
    23.6 dB 31.25 MHz
    21.5 dB 62.5 MHz
    20.1 dB 100 MHz
    attenuation
    Guaranteed: 2 dB @ 1 MHz
    Guaranteed: 4.1 dB @ 4 MHz
    Guaranteed: 5.8 dB @ 8 MHz
    Guaranteed: 6.5 dB @ 10 MHz
    Guaranteed: 8.2 dB @ 16 MHz
    Guaranteed: 9.3 dB @ 20 MHz
    Guaranteed: 10.4 dB @ 25 MHz
    Guaranteed: 11.7 dB @ 31.25 MHz
    Guaranteed: 17 dB @ 62.5 MHz
    Guaranteed: 22 dB @ 100 MHz
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 62.3 dB at 1 MHz
    Guaranteed: 53.3 dB at 4 MHz
    Guaranteed: 48.8 dB at 8 MHz
    Guaranteed: 47.3 dB at 10 MHz
    Guaranteed: 42.8 dB at 20 MHz
    Guaranteed: 41.3 dB at 25 MHz
    Guaranteed: 39.9 dB at 31.25 MHz
    Guaranteed: 35.4 dB at 62.5 MHz
    Guaranteed: 32.3 dB at 100 MHz
    Guaranteed: 44.2 dB at 16 MHz
    near end crosstalk [NEXT]
    Guaranteed: 65.3 dB at 1 MHz
    Guaranteed: 56.3 dB at 4 MHz
    Guaranteed: 51.8 dB at 8 MHz
    Guaranteed: 50.3 dB at 10 MHz
    Guaranteed: 45.8 dB at 20 MHz
    Guaranteed: 44.3 dB at 25 MHz
    Guaranteed: 42.9 dB at 31.25 MHz
    Guaranteed: 38.4 dB at 62.5 MHz
    Guaranteed: 35.3 dB at 100 MHz
    Guaranteed: 47.2 dB at 16 MHz
    power sum far end crosstalk [PSFEXT]
    60.8 dB at 1 MHz
    48.8 dB at 4 MHz
    42.7 dB at 8 MHz
    40.8 dB at 10 MHz
    36.7 dB at 16 MHz
    34.8 dB at 20 MHz
    32.8 dB at 25 MHz
    30.9 dB at 31.25 MHz
    24.9 dB at 62.5 MHz
    20.8 dB at 100 MHz
    input impedance
    100 Ohm (+/- 15 %)
    capacitance unbalance
    330 pF
    maximum resistance unbalance
    5 %
    delay skew
    45 ns
    material
    PVC (polyvinyl chloride)
    nominal velocity propagation
    68 %
    wire insulation material
    Fluoropolymer
    conductor material
    Copper
    AWG gauge
    AWG 24
    cable outer diameter
    0.18 in
    cable length
    1000 ft
    cable weight
    20 lb(US) / 1000 ft
    targeted region
    North America
    targeted country
    USA
    Environment
    ambient air temperature for operation
    14…140 °F
    product certifications
    UL listed
    flame retardance
    CMP
    standards
    ANSI/TIA-568-C.2
    UL 910
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    Size pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Actassi - copper Cable - cat 5e - 4 pr - U/UTP - PVC - CMP-24 AWG -1000 ft-green
    Description
    Actassi - copper Cable - cat 5e - 4 pr - U/UTP - PVC - CMP-24 AWG -1000 ft-green
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Actassi - copper Cable - cat 5e - 4 pr - U/UTP - PVC - CMP-24 AWG -1000 ft-green
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Actassi - copper Cable - cat 5e - 4 pr - U/UTP - PVC - CMP-24 AWG -1000 ft-green
    Description
    Actassi - copper Cable - cat 5e - 4 pr - U/UTP - PVC - CMP-24 AWG -1000 ft-green
    Size pdf
    Size 195.3 KB
    Date 12/14/19
    Description
    Actassi - copper Cable - cat 5e - 4 pr - U/UTP - PVC - CMP-24 AWG -1000 ft-green
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /