Welcome to the Schneider Electric corporate Website

Select your location

View all   Actassi
Schneider Electric ACT4P6UCP1ARXGR Image

ACT4P6UCP1ARXGR

Schneider Electric ACT4P6UCP1ARXGR Image
ACT4P6UCP1ARXGR

Actassi - copper cable - cat 6 - 4 pr - U/UTP - PVC - CMP-23 AWG -1000 ft-green

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product or component type
    Copper cable
    colour tint
    Green
    cable shielding type
    U/UTP
    Complementary
    type of cable
    4 pair cables
    communication network category
    6
    minimum return loss
    Guaranteed: 20 dB at 1 MHz
    Guaranteed: 23 dB at 4 MHz
    Guaranteed: 24.5 dB at 8 MHz
    Guaranteed: 25 dB at 10 MHz
    Guaranteed: 25 dB at 16 MHz
    Guaranteed: 25 dB at 20 MHz
    Guaranteed: 24.3 dB at 25 MHz
    Guaranteed: 23.6 dB at 31.25 MHz
    Guaranteed: 21.5 dB at 62.5 MHz
    Guaranteed: 20.1 dB at 100 MHz
    Guaranteed: 18 dB at 200 MHz
    Guaranteed: 17.3 dB at 250 MHz
    attenuation
    Guaranteed: 2 dB @ 1 MHz
    Guaranteed: 3.8 dB @ 4 MHz
    Guaranteed: 5.3 dB @ 8 MHz
    Guaranteed: 6 dB @ 10 MHz
    Guaranteed: 7.6 dB @ 16 MHz
    Guaranteed: 8.5 dB @ 20 MHz
    Guaranteed: 9.5 dB @ 25 MHz
    Guaranteed: 10.7 dB @ 31.25 MHz
    Guaranteed: 15.4 dB @ 62.5 MHz
    Guaranteed: 19.8 dB @ 100 MHz
    Guaranteed: 29 dB @ 200 MHz
    Guaranteed: 32.8 dB @ 250 MHz
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 72.3 dB at 1 MHz
    Guaranteed: 63.3 dB at 4 MHz
    Guaranteed: 58.8 dB at 8 MHz
    Guaranteed: 57.3 dB at 10 MHz
    Guaranteed: 54.2 dB at 16 MHz
    Guaranteed: 52.8 dB at 20 MHz
    Guaranteed: 51.3 dB at 25 MHz
    Guaranteed: 49.9 dB at 31.25 MHz
    Guaranteed: 45.4 dB at 62.5 MHz
    Guaranteed: 42.3 dB at 100 MHz
    Guaranteed: 37.8 dB at 200 MHz
    Guaranteed: 36.3 dB at 250 MHz
    near end crosstalk [NEXT]
    Guaranteed: 74.3 dB at 1 MHz
    Guaranteed: 65.3 dB at 4 MHz
    Guaranteed: 60.8 dB at 8 MHz
    Guaranteed: 59.3 dB at 10 MHz
    Guaranteed: 56.2 dB at 16 MHz
    Guaranteed: 54.8 dB at 20 MHz
    Guaranteed: 53.3 dB at 25 MHz
    Guaranteed: 51.9 dB at 31.25 MHz
    Guaranteed: 47.4 dB at 62.5 MHz
    Guaranteed: 44.3 dB at 100 MHz
    Guaranteed: 39.8 dB at 200 MHz
    Guaranteed: 38.3 dB at 250 MHz
    power sum far end crosstalk [PSFEXT]
    64.8 dB at 1 MHz
    52.8 dB at 4 MHz
    46.7 dB at 8 MHz
    44.8 dB at 10 MHz
    40.7 dB at 16 MHz
    38.8 dB at 20 MHz
    36.8 dB at 25 MHz
    34.9 dB at 31.25 MHz
    28.9 dB at 62.5 MHz
    24.8 dB at 100 MHz
    18.8 dB at 200 MHz
    16.8 dB at 250 MHz
    input impedance
    100 Ohm (+/- 15 %)
    capacitance unbalance
    330 pF
    maximum resistance unbalance
    5 %
    delay skew
    45 ns
    nominal velocity propagation
    68 %
    wire insulation material
    Fluoropolymer
    conductor material
    Copper
    AWG gauge
    AWG 23
    cable outer diameter
    5.03 mm
    cable length
    304.80 m
    cable weight
    10.43 kg / 304.80 m
    targeted country
    USA
    Environment
    ambient air temperature for operation
    -10…60 °C
    product certifications
    UL listed
    flame retardance
    CMP
    standards
    UL 910
    ANSI/TIA-568-C.2
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    The Actassi system (Version 1.3)
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    prp.document.label.format pdf
    Size 2.4 MB
    Date 6/19/19
    Description
    Actassi offer dedicated to USA. Compatible with the local standards
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    ACT4P6UCP1ARXGR : ACT4P6UCP1ARXGR_ROHS_CHINA_DECLARATION
    Description
    ACT4P6UCP1ARXGR_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    ACT4P6UCP1ARXGR_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACT4P6UCP1ARXGR : ACT4P6UCP1ARXGR_ROHS_DECLARATION
    Description
    ACT4P6UCP1ARXGR_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/26/20
    Description
    ACT4P6UCP1ARXGR_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Copper LAN Cable CAT.5e FUTP 2 X 4P LSZH - Lexcom Infraplus CL-C5e (Version 1.0)
    Description
    PEP Network connectivity - Copper LAN
    prp.document.label.format pdf
    Size 176.8 KB
    Date 3/21/11
    Description
    PEP Network connectivity - Copper LAN
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /