Welcome to the Schneider Electric corporate Website

Select your location

View all   OsiSense XM
Schneider Electric ACW21M119012 Image

ACW21M119012

Schneider Electric ACW21M119012 Image
ACW21M119012

PRESSOSTAT - WITH 0,07 TO 7,6 BARS - ACW2

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    pressure sensor name
    ACW
    pressure sensor type
    Electromechanical pressure sensor
    product specific application
    For regulation between 2 thresholds
    scale type
    Adjustable differential
    contacts type and composition
    2 C/O simultaneous, snap action
    cable entry
    1 entry tapped for ISO M20 cable gland
    fluid connection type
    G 1/4 (female) conforming to ISO 228
    materials in contact with fluid
    Phosphor bronze
    pressure sensor size
    7.6 bar
    adjustable range of switching point on falling pressure
    0.07…7.6 bar
    adjustable range of switching point on rising pressure
    0.97…10.4 bar
    pressure actuator
    Bellows
    electrical circuit type
    Control circuit
    Complementary
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
    controlled fluid
    Air (-73…125 °C)
    Hydraulic oil (-73…125 °C)
    Non-corrosive fluid (-73…125 °C)
    short-circuit protection
    10 A cartridge fuse, type gG
    enclosure material
    Zinc alloy
    possible differential minimum at low setting
    0.9 bar
    possible differential minimum at high setting
    0.9 bar
    possible differential maximum at low setting
    2.8 bar
    possible differential maximum at high setting
    2.8 bar
    maximum permissible pressure - per cycle
    17 bar
    mechanical durability
    1000000 cycles
    setting
    External
    local display
    Without
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    width
    88 mm
    height
    167 mm
    depth
    68 mm
    net weight
    1.55 kg
    Environment
    protective treatment
    TC
    standards
    CE
    EN/IEC 60947-5-1
    product certifications
    UL recognized
    EAC
    CSA
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    ambient air temperature for operation
    -56…85 °C
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
  • View more View less

    Documents

    Language
    • All Languages4
    • English3
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 23.5 MB
    Date 6/14/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.3 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ACW21M119012 : PRESSOSTAT - WITH 0,07 TO 7,6 BARS - ACW2
    Description
    PRESSOSTAT - WITH 0,07 TO 7,6 BARS - ACW2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    PRESSOSTAT - WITH 0,07 TO 7,6 BARS - ACW2
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ACW21M119012 : PRESSOSTAT - WITH 0,07 TO 7,6 BARS - ACW2
    Description
    PRESSOSTAT - WITH 0,07 TO 7,6 BARS - ACW2
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/6/20
    Description
    PRESSOSTAT - WITH 0,07 TO 7,6 BARS - ACW2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /