Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   OsiSense XM
Schneider Electric ADW26M129012 Image
Discontinued

ADW26M129012

Schneider Electric ADW26M129012 Image
Discontinued
ADW26M129012

pressure switch ADW 210 bar - adjustable scale 2 thresholds - 2CO

Show more characteristics
ADW26M129012 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    OsiSense XM
    pressure sensor name
    ADW
    pressure sensor type
    Electromechanical pressure sensor
    product specific application
    For regulation between 2 thresholds
    scale type
    Adjustable differential
    contacts type and composition
    2 C/O simultaneous, snap action
    cable entry
    1 entry tapped for Pg 13.5 cable gland, cable outer diameter: 9…13 mm conforming to NF C 68-300
    fluid connection type
    G 3/8 (female) conforming to ISO 228
    materials in contact with fluid
    Viton
    Teflon
    Buna N
    Stainless steel
    pressure sensor size
    210 bar
    adjustable range of switching point on falling pressure
    4…176 bar
    adjustable range of switching point on rising pressure
    28…210 bar
    pressure actuator
    Piston with Quad-Ring seal
    electrical circuit type
    Control circuit
    Complementary
    electrical connection
    Screw-clamp terminals, clamping capacity: 1 x 1...2 x 2.5 mm²
    controlled fluid
    Air (-25…120 °C)
    Hydraulic oil (-25…120 °C)
    Other fluids (-25…120 °C)
    short-circuit protection
    10 A cartridge fuse, type gG
    enclosure material
    Zinc alloy
    possible differential minimum at low setting
    17 bar
    possible differential minimum at high setting
    34 bar
    possible differential maximum at low setting
    24 bar
    possible differential maximum at high setting
    39 bar
    maximum permissible pressure - per cycle
    690 bar
    mechanical durability
    1000000 cycles
    setting
    External
    local display
    Without
    terminals description ISO n°1
    (1-2)NC
    (3-4)NO
    width
    88 mm
    height
    176 mm
    depth
    68 mm
    net weight
    1.88 kg
    Environment
    protective treatment
    TC
    standards
    CE
    EN/IEC 60947-5-1
    product certifications
    EAC
    UL recognized
    CSA
    IP degree of protection
    IP65 conforming to EN/IEC 60529
    ambient air temperature for operation
    -30…85 °C
    Packing Units
    Package 1 Weight
    1.750 kg
    Package 1 Height
    0.800 dm
    Package 1 width
    1.000 dm
    Package 1 Length
    2.050 dm
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English4
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Electromechanical sensors for pressure control OsiSense XM (Version 2.0)
    Description
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    prp.document.label.format pdf
    Size 23.7 MB
    Date 6/14/16
    Description
    Electromechanical pressure and vacuum switches for control circuits. Electromechanical pressure switches for power circuits.
    prp.document.label.format pdf
    Size 23.5 MB
    Date 6/14/16
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 218.3 KB
    Date 3/13/18
    Description
    EU declaration of conformity
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    ADW26M129012 : ADW26M129012_ROHS_DECLARATION
    Description
    ADW26M129012_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    ADW26M129012_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    ADW26M129012 : ADW26M129012_REACH_DECLARATION
    Description
    ADW26M129012_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/7/20
    Description
    ADW26M129012_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.