Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Nema Limit Switches
Schneider Electric AM1 Image
Discontinued

AM1

Schneider Electric AM1 Image
Discontinued
AM1

LEVER OPERATING

Show more characteristics
Commercial status
To be discontinued on 30 November 2020
The maximum number of products that can be compared is 4. Remove already added products.

AM1 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 09 July 2020
  • Main
    range of product
    L100/300
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    L100/300
    associated complete product
    HML300
    L300
    L100
    HL100
    HML100
    HL300
    ML300
    ML100
    movement of operating head
    Rotary
    type of operator
    Aluminium spring return roller lever length: 101.60 mm - offset: - -
    type of roller
    1 steel center roller diameter: 25.40 mm - width: 6.35 mm
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    net weight
    0.05 kg
    Environment
    ambient air temperature for operation
    -23…85 °C
    ambient air temperature for storage
    -23…85 °C
    environmental characteristic
    Standard environment
    Packing Units
    Package 1 Weight
    45.359 g
    Package 1 Height
    6.452 cm
    Package 1 width
    2.540 cm
    Package 1 Length
    16.387 cm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AM1 : LEVER OPERATING
    Description
    LEVER OPERATING
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    LEVER OPERATING
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AM1 : LEVER OPERATING
    Description
    LEVER OPERATING
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/14/20
    Description
    LEVER OPERATING
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.