Welcome to the Schneider Electric corporate Website

Select your location

View all   Nema Limit Switches
Schneider Electric AO2 Image
Discontinued

AO2

Schneider Electric AO2 Image
Discontinued
AO2

LEVER ARM 2.5 W/ 1-1/2 DIA ROLLER

Show more characteristics
AO2 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    L100/300
    series name
    Severe duty
    product or component type
    Limit switch lever
    device short name
    L100/300
    associated complete product
    HML300
    ML300
    HML100
    HL100
    HL300
    L300
    ML100
    L100
    movement of operating head
    Rotary
    type of operator
    Aluminium spring return roller lever length: 2.5 in - offset: - -
    type of roller
    1 steel center roller diameter: 1.5 in - width: 0.25 in
    type of approach
    Lateral approach
    positive opening
    Without
    Complementary
    switch actuation
    By 30° cam
    net weight
    0.05 kg
    Environment
    ambient air temperature for operation
    -23…85 °C
    ambient air temperature for storage
    -23…85 °C
    environmental characteristic
    Standard environment
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AO2 : LEVER ARM 2.5 W/ 1-1/2 DIA ROLLER
    Description
    LEVER ARM 2.5 W/ 1-1/2 DIA ROLLER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    LEVER ARM 2.5 W/ 1-1/2 DIA ROLLER
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    AO2 : LEVER ARM 2.5 W/ 1-1/2 DIA ROLLER
    Description
    LEVER ARM 2.5 W/ 1-1/2 DIA ROLLER
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    LEVER ARM 2.5 W/ 1-1/2 DIA ROLLER
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /