Welcome to the Schneider Electric corporate Website

Select your location

View all NetShelter Switched Rack PDUs
Schneider Electric AP9510520 Image
Discontinued

AP9510520

Schneider Electric AP9510520 Image
Discontinued
AP9510520

MasterSwitch Pwr Recept, 2U, 20A, 120V, (2)5-20

Show more characteristics
  has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    MasterSwitch Pwr Recept, 2U, 20A, 120V, (2)5-20
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Nominal Output Voltage
    120V
    Maximum Total Current Draw per Phase
    20 A
    Output Connections
    (2) NEMA 5-20R (Battery Backup)
    Overload Protection
    No
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-20P
    Cord Length
    3.05 meters
    Number of Power Cords
    1
    Acceptable Input Voltage
    120 VAC
    Maximum Line Current per phase
    16 A
    Maximum Input Current per phase
    16 A
    Load Capacity
    1920 VA
    Physical
    Net Weight
    1.91 kg
    Maximum Height
    84.0 mm
    Maximum Width
    140.0 mm
    Maximum Depth
    84.0 mm
    Shipping Weight
    2.27 kg
    Shipping Height
    331.0 mm
    Shipping Width
    140.0 mm
    Shipping Depth
    178.0 mm
    Color
    Beige
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 65 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Conformance
    Approvals
    CSA , CSA 22.2 No. 950 , UL 1950 , UL Listed
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    --
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Switched Rack PDU MasterSwitch Power Receptacles (Manual) (Version 0)
    Files in document
    pdf
    652.5 KB
    pdf
    632.4 KB
    Description
    Product information and instructions for installing APC MasterSwitch Power Receptacles
    Size zip
    Size 1.3 MB
    Date 5/28/02
    Files in document
    pdf
    652.5 KB
    pdf
    632.4 KB
    Description
    Product information and instructions for installing APC MasterSwitch Power Receptacles
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL Listed for Basic Power Distribution Units/Outlet Strips,MasterSwitch Controlled Power Distribution Units (Version 0)
    Description
    UL Listed for Basic Power Distribution Units/Outlet Strips,MasterSwitch Controlled Power Distribution Units and complies to UL 1950
    Size zip
    Size 30.7 KB
    Date 6/11/99
    Description
    UL Listed for Basic Power Distribution Units/Outlet Strips,MasterSwitch Controlled Power Distribution Units and complies to UL 1950
    CSA Certified for MasterSwitch Controlled Power Distribution Units (Version 0)
    Description
    CSA Certified for MasterSwitch Controlled Power Distribution Units and complies to CSA 22.2 No. 950-95
    Size zip
    Size 22 KB
    Date 6/8/99
    Description
    CSA Certified for MasterSwitch Controlled Power Distribution Units and complies to CSA 22.2 No. 950-95
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /