Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Power Cords
Schneider Electric AP9898 Image

AP9898

Green premium brand logo
Schneider Electric AP9898 Image
AP9898
Green premium brand logo

Power Cord Splitter, C20 to (2)C19, 1.8m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    This unique Y cable takes a single C20 input and splits it into two C19 outlets. This allows for multiple outputs to be connected to a single output on a rack PDU
    Lead time
    Usually in Stock
    Physical
    cable length
    1.83 m
    colour
    Black
    depth
    8.9 cm
    height
    5.1 cm
    net weight
    0.64 kg
    width
    26.7 cm
    Input
    plug standard
    IEC 60320 C20
    Max line current
    20 A
    input current limits
    20 A
    Output
    number of power socket outlets
    1 IEC 60320 C19
    output voltage
    208 V
    Conformance
    product certifications
    UL listed
    Environmental
    ambient air temperature for operation
    -10…40 °C
    relative humidity
    20…80 %
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    10…30 °C
    storage altitude
    0.00…15240.00 m
    Packing Units
    Package 1 Weight
    0.75 kg
    Package 1 Height
    8.6 cm
    Package 1 width
    32.4 cm
    Package 1 Length
    10.2 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Lead free
    Yes
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Halogen content performance
    Halogen free product
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English3
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Power Cords (Version V1)
    Files in document
    pdf
    405.9 KB
    zip
    239.2 KB
    Description
    End of Life Instruction (EoLI) for the Power Cords Product Range
    prp.document.label.format zip
    Size 645 KB
    Date 1/28/19
    Files in document
    pdf
    405.9 KB
    zip
    239.2 KB
    Description
    End of Life Instruction (EoLI) for the Power Cords Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AP9898 : AP9898_ROHS_DECLARATION
    Description
    AP9898_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    AP9898_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Power Cords (Version V2)
    Files in document
    pdf
    117.8 KB
    zip
    293.4 KB
    Description
    Product Environmental Profile (ePEP) for the Power Cords Range
    prp.document.label.format zip
    Size 411.2 KB
    Date 1/28/19
    Files in document
    pdf
    117.8 KB
    zip
    293.4 KB
    Description
    Product Environmental Profile (ePEP) for the Power Cords Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.