Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Replacement Battery Cartridges
Schneider Electric APCRBC105 Image

APCRBC105

Schneider Electric APCRBC105 Image
APCRBC105

APC Replacement Battery Cartridge #105

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Replacement Battery Cartridge #105
    Includes
    All required connectors , Battery recycling guide , Installation guide , Metallic battery tray or enclosure , Reusable packaging
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Batteries & Runtime
    Battery Volt-Amp-Hour Capacity
    864
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    Enclosed battery cartridge
    3 - 5
    RBC Quantity
    1
    Physical
    Net Weight
    24.55 kg
    Maximum Height
    108.0 mm
    Maximum Width
    165.0 mm
    Maximum Depth
    572.0 mm
    Shipping Weight
    26.36 kg
    Shipping Width
    311.0 mm
    Shipping Height
    279.0 mm
    Shipping Depth
    737.0 mm
    Units per Pallet
    16.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains SVHCs
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Addendum - California Proposition 65 Warning Statement (Version 1.1)
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 112.9 KB
    Date 7/1/18
    Description
    Addendum - California Proposition 65 Warning Statement for Smart-UPS On-Line, Smart-UPS, Back-UPS, SurgeArrest
    Size pdf
    Size 337.9 KB
    Date 8/3/05
    Description
    Installation
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Battery Units (Version 1)
    Description
    End of Life Instruction (EoLI) for the Battery Unit Product Range
    Size pdf
    Size 1.5 MB
    Date 9/17/12
    Description
    End of Life Instruction (EoLI) for the Battery Unit Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Battery Units (Version 1)
    Files in document
    pdf
    974.7 KB
    pdf
    974.7 KB
    Description
    Product Environmental Profile (ePEP) for the Battery Unit Product Range
    Size zip
    Size 1.9 MB
    Date 9/17/12
    Files in document
    pdf
    974.7 KB
    pdf
    974.7 KB
    Description
    Product Environmental Profile (ePEP) for the Battery Unit Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /