Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Tego Dial
Schneider Electric APD1A32C16 Image
Discontinued

APD1A32C16

Schneider Electric APD1A32C16 Image
Discontinued
APD1A32C16

PLATE KEYBO.XBLC1016 3H2L

Show more characteristics
APD1A32C16 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    type of coupling
    1 device
    Complementary
    depth
    100 mm
    height pitches number
    3
    number of devices
    1
    product compatibility
    XBLC 1016
    product destination
    XBL C1016
    net weight
    0.205 kg
    terminal type
    Display with keypad
    width pitches number
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Plates for keyboards\XBL C DIN keyboard 10x16 mm - APD1A32C16 (Version 1.0)
    Files in document
    dwg
    41.2 KB
    dwf
    1.4 KB
    dxf
    40.5 KB
    wmf
    3 KB
    prp.document.label.format zip
    Size 86.2 KB
    Date 1/13/05
    Files in document
    dwg
    41.2 KB
    dwf
    1.4 KB
    dxf
    40.5 KB
    wmf
    3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.