Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Tego Dial
Schneider Electric APD1A44S07 Image
Discontinued

APD1A44S07

Schneider Electric APD1A44S07 Image
Discontinued
APD1A44S07

PLATE SIEMENS OPO7 4H4L

Show more characteristics
APD1A44S07  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product brand
    Siemens
    product or component type
    Plate
    range of product
    Tego Dial
    type of coupling
    1 device
    Complementary
    depth
    100 mm
    height pitches number
    4
    number of devices
    1
    product compatibility
    OP07
    product destination
    Siemens OP07
    net weight
    0.65 kg
    terminal type
    -
    width pitches number
    4
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 90.6 KB
    Date 1/13/05
    Files in document
    dwg
    42.2 KB
    dwf
    1.6 KB
    dxf
    43.3 KB
    wmf
    3.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /