Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Tego Dial
Schneider Electric APD1A56F33 Image
Discontinued

APD1A56F33

Schneider Electric APD1A56F33 Image
Discontinued
APD1A56F33

PLAT.MAGELIS F03 3/4 5H6W

Show more characteristics
APD1A56F33 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    type of coupling
    1 device
    Complementary
    depth
    170 mm
    height pitches number
    5
    number of devices
    1
    product compatibility
    TXBTF034
    XBTF033/034/FC044/C064/C084
    product destination
    XBT FC084
    TXBT F034
    XBT F034
    XBT F033
    XBT FC044
    XBT FC064
    net weight
    1 kg
    terminal type
    Magelis terminals and displays
    width pitches number
    6
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 61 KB
    Date 4/1/00
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.