Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Tego Dial
Schneider Electric APD1D1X220 Image
Discontinued

APD1D1X220

Schneider Electric APD1D1X220 Image
Discontinued
APD1D1X220

PLATE D16 S24 2H2L OPEN

Show more characteristics
APD1D1X220 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Plate
    range of product
    Tego Dial
    Complementary
    depth
    0 mm
    drilling diameter
    16 mm
    height pitches number
    2
    height pitch dimension
    19 mm
    horizontal fixing centres
    24 mm
    mounting plate description
    Slotted
    number of openings
    20 openings
    net weight
    0.16 kg
    width pitches number
    2
    width pitch dimension
    24 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages3
    • English3
    • French3
    • German3
    • Italian3
    • Portuguese3
    • Spanish3
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 86.8 KB
    Date 1/13/05
    Files in document
    dwg
    41.2 KB
    dwf
    1.3 KB
    dxf
    40.6 KB
    wmf
    3.6 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    APD1P... Control console DialPACK (Version 3)
    Description
    Presentation, mounting examples
    prp.document.label.format pdf
    Size 1.4 MB
    Date 4/1/00
    Description
    Presentation, mounting examples
    prp.document.label.format pdf
    Size 1.3 MB
    Date 5/1/02
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.