Welcome to the Schneider Electric corporate Website

Select your location

View all   NetShelter SV Enclosures
Schneider Electric AR2280 Image

AR2280

Schneider Electric AR2280 Image
AR2280

NetShelter SV 42U 800mm Wide x 1000mm Deep Enclosure with Sides Black

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    Wide Universal IT enclosure with increased cable management options for denser server and networking applications. Includes integrated vertical 1U mounting spaces adjacent the enclosures standard EIA-310 equipment mounting u-spaces that can be removed and replaced with 1U accessories.42U height to easily roll through doorways.
    Model Name
    NetShelter SV 42U 800mm Wide x 1000mm Deep Enclosure with Sides Black
    Includes
    Baying hardware , Doors , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Qty 4 - Bolt-down brackets , Roof , Side Panels , Unpacking sheet
    Standard Lead Time
    Usually in Stock
    Product Distribution
    China
    Physical
    Net Weight
    126.7 kg
    Maximum Height
    2057.0 mm
    Maximum Width
    800.0 mm
    Maximum Depth
    1000.0 mm
    Shipping Weight
    146.6 kg
    Shipping Height
    2181.0 mm
    Shipping Width
    900.0 mm
    Shipping Depth
    1100.0 mm
    Minimum Mounting Depth
    6.6
    Maximum Mounting Depth
    28.3
    Rack Height
    42 U
    Color
    Black
    Vertical Posts
    18 gauge
    Front Door
    16 gauge
    Rear Door
    16 gauge
    Roof
    19 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages11
    • English4
    • Chinese1
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter SV User Manual (Version 1)
    Description
    Installation instructions and customization options for the NetShelter SV Enclosures
    prp.document.label.format pdf
    Size 3.1 MB
    Date 12/17/13
    Description
    Installation instructions and customization options for the NetShelter SV Enclosures
    NetShelter SV User Manual (Version 1)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 3.3 MB
    Date 12/17/13
    Description
    Installation instructions
    Manuel dutilisation NetShelter SV (Version 1)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 3.3 MB
    Date 12/17/13
    Description
    Installation instructions
    Benutzerhandbuch NetShelter SV (Version 1)
    Description
    Installation Instructions
    prp.document.label.format pdf
    Size 3.3 MB
    Date 12/17/13
    Description
    Installation Instructions
    Manuale Dellutente NetShelter SV (Version 1)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 3.3 MB
    Date 12/17/13
    Description
    Installation instructions
    Podrecznik uzytkownika NetShelter SV (Version 1)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 3.4 MB
    Date 12/17/13
    Description
    Installation instructions
    NetShelter SV User Manual (Version 1)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 3.4 MB
    Date 12/17/13
    Description
    Installation instructions
    NetShelter SV User Manual (Version 1)
    Description
    Installation instructions
    prp.document.label.format pdf
    Size 3.4 MB
    Date 12/17/13
    Description
    Installation instructions
    CAD
    Format
    Size
    Date
    Add to My Documents
    AR2280 - NetShelter SV 42U 800mm Wide x 1000mm Deep with Sides Enclosure (Version 0)
    Files in document
    pdf
    764.9 KB
    Description
    Racks and Enclosures, NetShelter SV
    prp.document.label.format zip
    Size 3.4 MB
    Date 4/2/13
    Files in document
    pdf
    764.9 KB
    Description
    Racks and Enclosures, NetShelter SV
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL, cUL Listing for Netshelter SV cabinets (Version 1)
    Description
    cULus Listing for SV racks
    prp.document.label.format pdf
    Size 398.8 KB
    Date 12/11/16
    Description
    cULus Listing for SV racks
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    NetShelter SV Quick Unpacking Instructions (Version 1)
    Description
    Unpacking instructions for the NetShelter SV Enclosures
    prp.document.label.format pdf
    Size 1.4 MB
    Date 6/26/15
    Description
    Unpacking instructions for the NetShelter SV Enclosures
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.