Welcome to the Schneider Electric corporate Website

Select your location

View all   NetShelter SX Enclosures
Schneider Electric AR3340W Image

AR3340W

Schneider Electric AR3340W Image
AR3340W

NetShelter SX 42U 750mm Wide x 1200mm Deep Networking Enclosure with Sides White

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors.
    Model Name
    NetShelter SX 42U 750mm Wide x 1200mm Deep Networking Enclosure with Sides White
    Includes
    Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels , Vertical cable managers
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Physical
    Net Weight
    152.28 kg
    Maximum Height
    1991.0 mm
    Maximum Width
    750.0 mm
    Maximum Depth
    1200.0 mm
    Shipping Weight
    183.18 kg
    Shipping Height
    2118.0 mm
    Shipping Width
    851.0 mm
    Shipping Depth
    1321.0 mm
    Minimum Mounting Depth
    11.0
    Maximum Mounting Depth
    37.75
    Rack Height
    42 U
    Color
    White
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • View more View less

    Documents

    Language
    • All Languages21
    • English14
    • Chinese1
    • French1
    • German1
    • Italian1
    • Russian1
    • Spanish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Networking Enclosure - Unpacking, Installation, and Customization Manual (Version 2.0)
    Description
    Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
    prp.document.label.format pdf
    Size 2.7 MB
    Date 1/30/20
    Description
    Includes enclosure unpacking and installation instructions, details for mounting equipment, specifications, and accessory information.
    Grounding Instructions - for NetShelter SX/SV/AV Cabinets (Version 1)
    Description
    Includes grounding information for all NetShelter enclosures. The information in this document supercedes any and all enclosure grounding information in NetShelter enclosure manuals.
    prp.document.label.format pdf
    Size 81.3 KB
    Date 6/27/16
    Description
    Includes grounding information for all NetShelter enclosures. The information in this document supercedes any and all enclosure grounding information in NetShelter enclosure manuals.
    NetShelter SX???? ——??????????? (Version 1.0)
    Description
    ?????????,??????,??,????????
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/24/11
    Description
    ?????????,??????,??,????????
    Baie informatique NetShelter SX - Manuel de déballage, dinstallation et de personnalisation (Version 1.0)
    Description
    Comprend déballage et linstallation, des instructions de montage pour léquipement, les spécifications et informations sur les accessoires.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/24/11
    Description
    Comprend déballage et linstallation, des instructions de montage pour léquipement, les spécifications et informations sur les accessoires.
    NetShelter SX Netzwerkgehäuse – Auspacken, Installieren und Anpassen (Handbuch) (Version 1.0)
    Description
    Inklusive Auspacken und Installationsanweisungen, Informationen zu Montagezubehör, Spezifikationen und Zusatzinformationen.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/24/11
    Description
    Inklusive Auspacken und Installationsanweisungen, Informationen zu Montagezubehör, Spezifikationen und Zusatzinformationen.
    Armadi di rete NetShelter SX - Manuale per il disimballaggio, linstallazione e la personalizzazione (Version 1.0)
    Description
    Include istruzioni di disimballaggio e di installazione, per attrezzature di montaggio, le specifiche e informazioni accessorie.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/24/11
    Description
    Include istruzioni di disimballaggio e di installazione, per attrezzature di montaggio, le specifiche e informazioni accessorie.
    NetShelter SX (Version 1.0)
    Description
    ???????? ? ???? ?????????? ? ?????????? ?? ?????????, ?????? ??? ??????? ????????????, ??????????? ??????????????, ? ??????????????? ??????????.
    prp.document.label.format pdf
    Size 1.9 MB
    Date 1/24/11
    Description
    ???????? ? ???? ?????????? ? ?????????? ?? ?????????, ?????? ??? ??????? ????????????, ??????????? ??????????????, ? ??????????????? ??????????.
    Armario de red NetShelter SX, manual de desembalaje, instalación y personalización (Version 1.0)
    Description
    Incluye instrucciones de desembalaje e instalación, detalles de los equipos de montaje, especificaciones, e información de accesorios.
    prp.document.label.format pdf
    Size 1.7 MB
    Date 1/24/11
    Description
    Incluye instrucciones de desembalaje e instalación, detalles de los equipos de montaje, especificaciones, e información de accesorios.
    NetShelter SX Ag Kabineti - Ambalaj Açma, Kurulum ve Özellestirme Kilavuzu (Version 1.0)
    Description
    Montaj donanimi, teknik özellikleri ve aksesuar bilgi için açma ve kurulum yönergeleri, ayrintilar içerir.
    prp.document.label.format pdf
    Size 1.8 MB
    Date 1/24/11
    Description
    Montaj donanimi, teknik özellikleri ve aksesuar bilgi için açma ve kurulum yönergeleri, ayrintilar içerir.
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 416.2 KB
    Date 1/14/14
    Files in document
    zip
    208.1 KB
    zip
    208.1 KB
    Description
    Racks and Accessories
    NetShelter SX Visio Stencils Master Pack (Version 0)
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    prp.document.label.format zip
    Size 9.9 MB
    Date 1/14/14
    Files in document
    Description
    Visio Stencils for all NetShelter SX Enclosures
    AR3340 - NetShelter SX 42U 750mm Wide x 1200mm Deep Networking Enclosure with Sides (Version 0)
    Files in document
    pdf
    602.3 KB
    Description
    Racks and Enclosures, NetShelter SX
    prp.document.label.format zip
    Size 2 MB
    Date 12/9/10
    Files in document
    pdf
    602.3 KB
    Description
    Racks and Enclosures, NetShelter SX
    Brochure
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Solutions for Arista Networking Switches (Version 0)
    Files in document
    pdf
    384.3 KB
    pdf
    419.3 KB
    Description
    Product brochure and part number guide for the accessories and cabinets designed for Networking Switches
    prp.document.label.format zip
    Size 803.6 KB
    Date 7/25/14
    Files in document
    pdf
    384.3 KB
    pdf
    419.3 KB
    Description
    Product brochure and part number guide for the accessories and cabinets designed for Networking Switches
    NetShelter SX Solutions for Cisco Nexus 7000 Series Networking Switches (Version 9)
    Description
    Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Nexus 7000 Series Networking Switches
    prp.document.label.format pdf
    Size 166.2 KB
    Date 7/11/14
    Description
    Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Nexus 7000 Series Networking Switches
    NetShelter SX Solutions for Cisco Catalyst and MDS Networking Switches (Version 2)
    Description
    Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Catalyst and MDS Networking Switches
    prp.document.label.format pdf
    Size 201.5 KB
    Date 12/16/13
    Description
    Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Catalyst and MDS Networking Switches
    Certificate
    Format
    Size
    Date
    Add to My Documents
    IBC Structural Calculations for Seismic Applications, APC NetShelter SX - AR31XXXXX, AR33XXXXX series enclosures (Version 7)
    Description
    Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
    prp.document.label.format pdf
    Size 857.8 KB
    Date 8/22/19
    Description
    Structural calculations for securing the NetShelter SX AR31XXXXX, AR33XXXXX series enclosures to meet the International Building Code for seismic applications
    Office of Statewide Health Planning and Development (OSHPD) Preapproval for NetShelter SX Products in commercial and seismic rack applications (Version 0)
    Description
    NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
    prp.document.label.format pdf
    Size 6.4 MB
    Date 11/28/17
    Description
    NetShelter SX IT Cabinet in commercial and seismic racks OSHPD Application for Preapproval
    UL, cUL Listing for Netshelter SX cabinets (Version 1)
    Description
    cULus approval for SX cabinets
    prp.document.label.format pdf
    Size 336.6 KB
    Date 12/11/16
    Description
    cULus approval for SX cabinets
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    NetShelter SX Quick Unpacking Instructions (Version 2)
    Description
    Quick Unpacking Instructions for NetShelter SX
    prp.document.label.format pdf
    Size 1.2 MB
    Date 2/16/15
    Description
    Quick Unpacking Instructions for NetShelter SX
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.