Welcome to the Schneider Electric corporate Website

Select your location

View all   NetShelter CX Enclosures
Schneider Electric AR4018A Image

AR4018A

Schneider Electric AR4018A Image
AR4018A

NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Description
    Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
    Model Name
    NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure
    Includes
    Casters , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side Panels , Unpacking sheet
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Japan , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Taiwan , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Input
    Nominal Input Voltage
    100V
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Physical
    Net Weight
    131.0 kg
    Maximum Height
    1015.0 mm
    Maximum Width
    750.0 mm
    Maximum Depth
    1130.0 mm
    Shipping Weight
    157.5 kg
    Shipping Height
    1250.0 mm
    Shipping Width
    800.0 mm
    Shipping Depth
    1200.0 mm
    Minimum Mounting Depth
    28.35
    Maximum Mounting Depth
    34.65
    Rack Height
    18 U
    Color
    Grey , Oak
    Units per Pallet
    1.0
    Conformance
    Approvals
    EIA 19 Inch , TAA compliance
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages26
    • English18
    • Chinese1
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Spanish1
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    NetShelter CX Enclosure Brochure (Version V3)
    Description
    Brochure Outlining the NetShelter CX Enclosures
    prp.document.label.format pdf
    Size 487.3 KB
    Date 11/27/17
    Description
    Brochure Outlining the NetShelter CX Enclosures
    User guide
    Format
    Size
    Date
    Add to My Documents
    NetShelter CX Integrated Enclosure for the Office Environment Unpacking Sheet (Version V3)
    Description
    Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
    prp.document.label.format pdf
    Size 689.1 KB
    Date 9/28/15
    Description
    Unpacking Sheet for the NetShelter CX Integrated Enclosure for the Office Environment
    NetShelter CX Installation and Customization Manual (Version V2)
    Description
    Installation and Customization Manual
    prp.document.label.format pdf
    Size 956 KB
    Date 9/21/15
    Description
    Installation and Customization Manual
    prp.document.label.format pdf
    Size 1.1 MB
    Date 9/21/15
    prp.document.label.format pdf
    Size 1,022.5 KB
    Date 9/21/15
    prp.document.label.format pdf
    Size 1,023.7 KB
    Date 9/21/15
    prp.document.label.format pdf
    Size 1.2 MB
    Date 9/21/15
    prp.document.label.format pdf
    Size 1 MB
    Date 9/21/15
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/21/15
    prp.document.label.format pdf
    Size 1 MB
    Date 9/21/15
    prp.document.label.format pdf
    Size 1 MB
    Date 9/21/15
    CAD
    Format
    Size
    Date
    Add to My Documents
    AR4018A - NetShelter CX 18U Soundproofed Server Room in a Box Enclosure (Version V3)
    Files in document
    Description
    Racks and Enclosures, NetShelter CX
    prp.document.label.format zip
    Size 3.6 MB
    Date 8/15/14
    Files in document
    Description
    Racks and Enclosures, NetShelter CX
    NetShelter CX Visio Stencil (Version V0)
    Files in document
    zip
    162.1 KB
    zip
    162.1 KB
    Description
    Visio Stencils for all NetShelter CX Enclosures
    prp.document.label.format zip
    Size 324.2 KB
    Date 4/29/14
    Files in document
    zip
    162.1 KB
    zip
    162.1 KB
    Description
    Visio Stencils for all NetShelter CX Enclosures
    Brochure
    Format
    Size
    Date
    Add to My Documents
    NetShelter CX Rack PDU Compatibilty Guide (Version V1)
    Description
    Full list of compatible Rack PDUs for the NetShelter CX enclosures
    prp.document.label.format pdf
    Size 337.7 KB
    Date 2/17/20
    Description
    Full list of compatible Rack PDUs for the NetShelter CX enclosures
    Netshelter CX in Healthcare (Version V2)
    Description
    NetShelter CX, solving problems for the Healthcare vertical
    prp.document.label.format pdf
    Size 64.6 KB
    Date 7/7/16
    Description
    NetShelter CX, solving problems for the Healthcare vertical
    NetShelter CX in Small to Medium Businesses (Version V1)
    Description
    NetShelter CX, Solving problems for small to medium businesses
    prp.document.label.format pdf
    Size 355.3 KB
    Date 6/5/13
    Description
    NetShelter CX, Solving problems for small to medium businesses
    Netshelter CX in Retail (Version V1)
    Description
    NetShelter CX, solving problems for the Retail vertical
    prp.document.label.format pdf
    Size 354.7 KB
    Date 6/5/13
    Description
    NetShelter CX, solving problems for the Retail vertical
    NetShelter CX Solutions for Cisco 2960 Switches (Version V1)
    Description
    APC NetShelter CX cabinets support quiet deployment of Cisco Catalyst 2960 switches directly into offices, doing away with the need for dedicated, air conditioned networking closets.
    prp.document.label.format pdf
    Size 539.4 KB
    Date 6/5/13
    Description
    APC NetShelter CX cabinets support quiet deployment of Cisco Catalyst 2960 switches directly into offices, doing away with the need for dedicated, air conditioned networking closets.
    Netshelter CX in Education (Version V1)
    Description
    NetShelter CX, solving problems for the Education vertical
    prp.document.label.format pdf
    Size 374.5 KB
    Date 5/24/13
    Description
    NetShelter CX, solving problems for the Education vertical
    Netshelter CX Enclosure NAM Quick Reference Guide (Version V1)
    Description
    Brochure content in an easy to read/ quick ref format
    prp.document.label.format pdf
    Size 723.2 KB
    Date 1/25/13
    Description
    Brochure content in an easy to read/ quick ref format
    NetShelter CX - A Business Case (EURO) (Version V0)
    Description
    One Page Document highlighting the Business Benefits of the NetShelter CX
    prp.document.label.format pdf
    Size 96.5 KB
    Date 8/6/12
    Description
    One Page Document highlighting the Business Benefits of the NetShelter CX
    NetShelter CX Enclosure Performance Guide (Version V0)
    Description
    Performance Guide containing technical specifications on noise reduction, thermal, and airflow performance for the NetShelter CX enclosures.
    prp.document.label.format pdf
    Size 401.7 KB
    Date 8/1/12
    Description
    Performance Guide containing technical specifications on noise reduction, thermal, and airflow performance for the NetShelter CX enclosures.
    NetShelter CX - A Business Case (Version V0)
    Description
    One Page Document highlighting the Business Benefits of the NetShelter CX
    prp.document.label.format pdf
    Size 68.1 KB
    Date 8/1/12
    Description
    One Page Document highlighting the Business Benefits of the NetShelter CX
    NetShelter CX - A Remote Management Solution (Version V0)
    Description
    Setting up the NetShelter CX to manage and monitor your Remote Office
    prp.document.label.format pdf
    Size 208.1 KB
    Date 7/30/12
    Description
    Setting up the NetShelter CX to manage and monitor your Remote Office
    Certificate
    Format
    Size
    Date
    Add to My Documents
    EAC Certificate Netshelter-CX Enclosure (Version V0)
    Description
    EAC Certificate
    prp.document.label.format pdf
    Size 274.4 KB
    Date 4/23/18
    Description
    EAC Certificate
    Customer success story
    Format
    Size
    Date
    Add to My Documents
    Netshelter CX Case Study - Softcat (Version V1)
    Description
    business case study from an end user of the netshelter CX
    prp.document.label.format pdf
    Size 467.9 KB
    Date 6/5/13
    Description
    business case study from an end user of the netshelter CX
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.