Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Enclosure Components
Schneider Electric AR7214 Image

AR7214

Green premium brand logo
Schneider Electric AR7214 Image
AR7214
Green premium brand logo

NetShelter AV 600mm Wide x 825mm Deep Solid Roof

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    NetShelter SX roofs feature superior cable access and flexibility with toolless installation and reversibility.
    Lead time
    Usually in Stock
    General
    provided equipment
    Installation guide
    Physical
    colour
    Black
    depth
    57.2 cm
    height
    1.3 cm
    net weight
    4.55 kg
    width
    64.8 cm
    Packing Units
    Package 1 Weight
    6.36 kg
    Package 1 Height
    77.5 cm
    Package 1 width
    66.7 cm
    Package 1 Length
    10.8 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    NetShelter AV Enclosure Roof-Installation Instructions (Version V1)
    Description
    Provides an illustration showing how to install the NetShelter AV Standard Roof (AR7213) and Solid Roof (AR7214)
    prp.document.label.format pdf
    Size 86.7 KB
    Date 7/18/14
    Description
    Provides an illustration showing how to install the NetShelter AV Standard Roof (AR7213) and Solid Roof (AR7214)
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version V3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR7214 : NetShelter AV 600mm Wide x 825mm Deep Solid Roof
    Description
    NetShelter AV 600mm Wide x 825mm Deep Solid Roof
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    NetShelter AV 600mm Wide x 825mm Deep Solid Roof
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.