Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Cable Management
Schneider Electric AR8165BLK Image
Discontinued

AR8165BLK

Schneider Electric AR8165BLK Image
Discontinued
AR8165BLK

APC Power Cable Ladder 10' L x 12" W (305cm x 30cm)

Show more characteristics
AR8165BLK  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Power Cable Ladder 10' L x 12" W (305cm x 30cm)
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Australia , Austria , Belgium , Canada , Cayman Islands , China , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Germany , Greece , Hong Kong , Hungary , Iceland , Ireland , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malta , Netherlands , Norway , Poland , Portugal , Singapore , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , United States
    Physical
    Net Weight
    18.18 kg
    Maximum Height
    39.0 mm
    Maximum Width
    3023.0 mm
    Maximum Depth
    305.0 mm
    Shipping Weight
    20.91 kg
    Shipping Height
    77.0 mm
    Shipping Width
    3048.0 mm
    Shipping Depth
    343.0 mm
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    Cable Support Ladders (Version 0)
    Files in document
    Description
    InfraStruXure, ISX 40kW, Without Transformer, Without Meter, ISX Components, Rack Enclosures and Accessories, Cable Ladders
    Size zip
    Size 76.2 KB
    Date 9/20/04
    Files in document
    Description
    InfraStruXure, ISX 40kW, Without Transformer, Without Meter, ISX Components, Rack Enclosures and Accessories, Cable Ladders
    Cable Support Ladders (Version 0)
    Files in document
    Description
    InfraStruXure, ISX 40kW, With Transformer, With Meter, ISX Components, Rack Enclosures and Accessories, Cable Ladders
    Size zip
    Size 76.2 KB
    Date 9/20/04
    Files in document
    Description
    InfraStruXure, ISX 40kW, With Transformer, With Meter, ISX Components, Rack Enclosures and Accessories, Cable Ladders
    Cable Support Ladders (Version 0)
    Files in document
    Description
    InfraStruXure, ISX 40kW, Without Transformer, With Meter, ISX Components, Rack Enclosures and Accessories, Cable Ladders
    Size zip
    Size 76.2 KB
    Date 9/20/04
    Files in document
    Description
    InfraStruXure, ISX 40kW, Without Transformer, With Meter, ISX Components, Rack Enclosures and Accessories, Cable Ladders
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Size pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    Size zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /