Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Cable Management
Schneider Electric AR8174BLK Image
Discontinued

AR8174BLK

Green premium brand logo
Schneider Electric AR8174BLK Image
Discontinued
AR8174BLK
Green premium brand logo

Power Cable Trough Cover 600mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

AR8174BLK is replaced by:
Product
Qty
AR8574
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 15 June 2020
  • Migration SPD
1
  • Overview
    Presentation
    Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.
    Lead time
    Usually in Stock
    Physical
    colour
    Black
    net weight
    2.28 kg
    number of rack unit
    0U
    Packing Units
    Package 1 Weight
    2.74 kg
    Package 1 Height
    65.3 cm
    Package 1 width
    26.7 cm
    Package 1 Length
    3.8 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    5 years
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Enclosures and Accessories InfraStruXure Trough Cover (Sheet) (Version V0)
    Files in document
    pdf
    163.8 KB
    pdf
    166.4 KB
    Description
    Installation
    prp.document.label.format zip
    Size 330.2 KB
    Date 10/4/06
    Files in document
    pdf
    163.8 KB
    pdf
    166.4 KB
    Description
    Installation
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version V3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR8174BLK : AR8174BLK_ROHS_DECLARATION
    Description
    AR8174BLK_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    AR8174BLK_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.