Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Cable Management
Schneider Electric AR8175BLK Image
Discontinued

AR8175BLK

Schneider Electric AR8175BLK Image
Discontinued
AR8175BLK

Power Cable Trough Cover 750mm

Show more characteristics
AR8175BLK  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.
    Model Name
    Power Cable Trough Cover 750mm
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , Japan , United States
    Physical
    Net Weight
    1.6 kg
    Maximum Height
    3.0 mm
    Maximum Width
    620.0 mm
    Maximum Depth
    231.0 mm
    Shipping Weight
    2.25 kg
    Shipping Height
    36.0 mm
    Shipping Width
    800.0 mm
    Shipping Depth
    264.0 mm
    Color
    Black
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Enclosures and Accessories InfraStruXure Trough Cover (Sheet) (Version 0)
    Files in document
    pdf
    163.8 KB
    pdf
    166.4 KB
    Description
    Installation
    Size zip
    Size 330.2 KB
    Date 10/4/06
    Files in document
    pdf
    163.8 KB
    pdf
    166.4 KB
    Description
    Installation
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Size pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    Size zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /