Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Cable Management
Schneider Electric AR8574 Image

AR8574

Green premium brand logo
Schneider Electric AR8574 Image
AR8574
Green premium brand logo

Perforated Cover, Cable Trough, 600mm

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Trough Covers are ventilated covers that can be attached to any of the Troughs for secure, enclosed troughs with a clean look. Two covers are provided.
    Lead time
    Usually in Stock
    General
    provided equipment
    Installation guide
    Physical
    colour
    Black
    depth
    30.98 cm
    height
    0.12 cm
    net weight
    1.04 kg
    width
    62 cm
    Packing Units
    Package 1 Weight
    2.69 kg
    Package 1 Height
    3.7 cm
    Package 1 width
    73.9 cm
    Package 1 Length
    42.8 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Perforated Trough Covers for the NetShelter 600-mm or 750-mm Wide Enclosures—Installation Instructions (Version V0)
    Description
    Includes illustrations showing how to install a perforated trough cover on a trough for either a 600-mm or 750-mm wide NetShelter enclosure.
    prp.document.label.format pdf
    Size 79.1 KB
    Date 7/15/10
    Description
    Includes illustrations showing how to install a perforated trough cover on a trough for either a 600-mm or 750-mm wide NetShelter enclosure.
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Racks & Enclosures (Version V3)
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    prp.document.label.format pdf
    Size 788.4 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR8574 : AR8574_ROHS_DECLARATION
    Description
    AR8574_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    AR8574_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Racks & Enclosures (Version V3)
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
    prp.document.label.format zip
    Size 529.5 KB
    Date 1/28/19
    Files in document
    pdf
    332.3 KB
    pdf
    197.2 KB
    Description
    Product Environmental Profile (ePEP) for the Racks & Enclosures Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.