Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   NetShelter Cable Management
Schneider Electric AR8601 Image
To be discontinued

AR8601

Green premium brand logo
Schneider Electric AR8601 Image
To be discontinued
AR8601
Green premium brand logo

Horizontal Cable Manager, 2U Double Side with Cover

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Presentation
    Horizontal cable management accessory to organize data cable layout within an enclosure or a rack. Note: AR8601 has been discontinued and is not directly replaced by one part number. The replacement for AR8601 is a quantity of two (2) AR8600A.The AR8600A include double-sided configuration hardware to install (2) alike horizontal cable managers back-to-back for double-sided applications.
    Lead time
    Usually in Stock
    Physical
    colour
    Black
    depth
    21.6 cm
    height
    9.1 cm
    net weight
    1.64 kg
    number of rack unit
    2U
    width
    48.3 cm
    Packing Units
    Package 1 Weight
    2.18 kg
    Package 1 Height
    14.6 cm
    Package 1 width
    54.6 cm
    Package 1 Length
    26.7 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    Contractual warranty
    Warranty
    2 years repair or replace
  • View more View less

    Documents

    Language
    • All Languages11
    • English3
    • Chinese1
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Spanish1
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Cable Management for Enclosure and Rack Systems Brochure (Version V9)
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    prp.document.label.format pdf
    Size 4.8 MB
    Date 1/14/14
    Description
    Brochure outlining a variety of Cable Management Accessories for NetShelter Enclosures and Open Frame Rack Systems
    User guide
    Format
    Size
    Date
    Add to My Documents
    Horizontal Cable Manager Installation (Version V1)
    Description
    Installation manual for the Horizontal Cable Managers
    prp.document.label.format pdf
    Size 278.9 KB
    Date 11/16/09
    Description
    Installation manual for the Horizontal Cable Managers
    prp.document.label.format pdf
    Size 300.8 KB
    Date 11/16/09
    prp.document.label.format pdf
    Size 337.6 KB
    Date 11/16/09
    prp.document.label.format pdf
    Size 356.4 KB
    Date 11/16/09
    prp.document.label.format pdf
    Size 337.7 KB
    Date 11/16/09
    prp.document.label.format pdf
    Size 384.1 KB
    Date 11/16/09
    prp.document.label.format pdf
    Size 392.9 KB
    Date 11/16/09
    prp.document.label.format pdf
    Size 357.4 KB
    Date 11/16/09
    prp.document.label.format pdf
    Size 393.6 KB
    Date 11/16/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    AR8601 : Horizontal Cable Manager, 2U Double Side with Cover
    Description
    Horizontal Cable Manager, 2U Double Side with Cover
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Horizontal Cable Manager, 2U Double Side with Cover
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.