Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 08
Schneider Electric ATV08PU09M2X Image
Discontinued

ATV08PU09M2X

Schneider Electric ATV08PU09M2X Image
Discontinued
ATV08PU09M2X

ATV08 0,37 kW base plate without EMC - single phase

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

ATV08PU09M2X is replaced by:
Product
Qty
ATV11PU09M2U
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 September 2002
1
  • Main
    range of product
    Altivar
    product or component type
    Variable speed drive
    product specific application
    Simple machine
    component name
    ATV08
    assembly style
    On base plate
    EMC filter
    Without EMC filter
    network number of phases
    Single phase
    [Us] rated supply voltage
    200...240 V +/- 10 %
    supply frequency
    50...60 Hz - 5...5 %
    motor power kW
    0.37 kW
    motor power hp
    0.5 hp
    line current
    6 A at 230 V, Isc = 1 kA
    nominal output current
    2.4 A 4 kHz 230 V motor
    maximum transient current
    3.6 A for 60 s
    power dissipation in W
    23 W at nominal load
    asynchronous motor control profile
    Sensorless flux vector control with PWM type motor control signal
    analogue input number
    1
    Complementary
    product destination
    Asynchronous motors
    built-in fan
    Without
    supply voltage limits
    180…264 V
    network frequency limits
    47.5…63 Hz
    speed drive output frequency
    0.5…200 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    speed range
    1…10
    transient overtorque
    150...170 % of nominal motor torque
    regulation loop
    Factory-set with the speed loop stability and gain
    Possible correction for machines with high resistive torque/inertia/fast cycles
    Adjustable frequency
    motor slip compensation
    Preset in factory
    Adjustable
    prospective line Isc
    1 kA
    output voltage
    <= 2 x power supply voltage
    electrical connection
    Control terminal 1.5 mm²
    Power supply terminal 1.5 mm²
    insulation
    Galvanic insulation between power and control terminals
    supply
    Internal supply for logic inputs: 15 V 100 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (1 to 10 kOhm): 5 VDC 10 mA, protection type: overload and short-circuit protection
    analogue input type
    Configurable current AI1 4...20 mA 500 Ohm with load in parallel
    Configurable voltage AI1 0...5 V 50000 Ohm
    Configurable current AI1 0...20 mA 500 Ohm
    Configurable voltage AI1 0...10 V 50000 Ohm
    sampling duration
    LI1...LI4: 20 ms discrete
    AI1: 20 ms analog
    linearity error
    : +/- 1 % for output
    discrete input number
    4
    discrete input type
    Assignable Ll1 forward 3500 Ohm 15 V 24 V
    Assignable Ll2 reverse 3500 Ohm 15 V 24 V
    Assignable Ll3/Ll4 4 preset speeds 3500 Ohm 15 V 24 V
    discrete input logic
    Positive logic (source) (LI1...LI4), < 5 V (state 0), > 11 V (state 1)
    discrete output number
    2
    discrete output type
    Relay normally open R1 1 NO
    minimum switching current
    R1A, R1C 10 mA at 24 V DC
    maximum switching current
    1.5 A 250 V AC inductive cos phi = 0.4 7 ms R1A, R1C
    1.5 A 30 V DC inductive cos phi = 0.4 7 ms R1A, R1C
    1.5 A 250 V AC resistive cos phi = 1 0 ms R1A, R1C
    1.5 A 30 V DC resistive cos phi = 1 0 ms R1A, R1C
    acceleration and deceleration ramps
    Linear from 0 to 99.9 s
    braking to standstill
    By DC injection
    protection type
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: motor
    Overcurrent between output phases and earth: drive
    insulation resistance
    >= 500 mOhm
    operating position
    Vertical +/- 10 degree
    CAD overall width
    72 mm
    CAD overall height
    130 mm
    CAD overall depth
    87 mm
    Environment
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
    Conducted and radiated emissions conforming to EN 55011 class B
    Conducted and radiated emissions conforming to IEC/EN 61800-3 environments 1 and 2
    standards
    EN/IEC 61800-3
    product certifications
    CSA
    UL
    marking
    CE
    IP degree of protection
    IP20
    relative humidity
    5…93 % without condensation conforming to IEC 60068-2-3
    5…93 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for storage
    -25…65 °C
    ambient air temperature for operation
    0…40 °C without
    40…60 °C with current derating 2.2 % per °C
    operating altitude
    <= 1000 m without
    > 1000 m with current derating 1 % per 100 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /