Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 11
Schneider Electric ATV11HU29M3A315 Image
Discontinued

ATV11HU29M3A315

Schneider Electric ATV11HU29M3A315 Image
Discontinued
ATV11HU29M3A315

ATV11 1.5KW 230V 3PH 2HP HEAT. ASIA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

ATV11HU29M3A315 is replaced by:
Product
Qty
ATV12HU15M3
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2009
1
  • Main
    range of product
    Altivar
    product or component type
    Variable speed drive
    product specific application
    Simple machine
    component name
    ATV11
    application market
    Asia
    assembly style
    With heat sink
    EMC filter
    Without EMC filter
    built-in fan
    With
    network number of phases
    3 phases
    [Us] rated supply voltage
    200...230 V - 15...10 %
    supply frequency
    50...60 Hz - 5...5 %
    motor power kW
    1.5 kW
    line current
    11 A at 200 V, Isc = 1 kA
    nominal output current
    1.4 A 230 V motor 4 kHz
    maximum transient current
    11.2 A for 60 s
    power dissipation in W
    75 W at nominal load
    switching frequency
    2...16 kHz adjustable
    4...16 kHz with derating factor
    braking torque
    150 % of nominal motor torque with braking resistor at high inertia
    20 % of nominal motor torque without braking resistor at no load
    80 % of nominal motor torque with braking resistor at no load
    asynchronous motor control profile
    Sensorless flux vector control with PWM type motor control signal
    electrical connection
    Terminal, clamping capacity: 1.5 mm², AWG 14 (AI1, RA-RC, LI1...LI4, DO)
    Terminal, clamping capacity: 1.5 mm², AWG 14 (L1, L2, L3, U, V, W, PA, PC)
    supply
    Internal supply for logic inputs: 15 V (+/- 15 %) 100 mA, protection type: overload and short-circuit protection
    Internal supply for reference potentiometer (2.2 to 10 kOhm): 5...5.25 VDC 10 mA, protection type: overload and short-circuit protection
    analogue input type
    Configurable current AI1 4...20 mA 250 Ohm without adding resistor
    Configurable voltage AI1 0...5 V 40000 Ohm only with internal supply
    Configurable current AI1 0...20 mA 250 Ohm
    Configurable voltage AI1 0...10 V 40000 Ohm
    sampling duration
    AI1: 20 ms analog
    LI1...LI4: 20 ms discrete
    response time
    20 ms DO
    linearity error
    DO: +/- 1 % for output
    AI: +/- 5 % for input
    discrete input type
    Assignable Ll1 forward 5000 Ohm 15 V 24 V
    Assignable Ll2 reverse 5000 Ohm 15 V 24 V
    Assignable Ll3/Ll4 4 preset speeds 5000 Ohm 15 V 24 V
    discrete input logic
    Positive logic (source) (LI1...LI4), < 5 V (state 0), > 11 V (state 1)
    Logic input not wired (LI1...LI4), < 5 V (state 1)
    Negative logic (source) (LI1...LI4), > 11 V (state 0)
    discrete output type
    Assignable as external voltage DO 30 V max, 30 mA
    Assignable as open collector logic output DO 100 Ohm, 50 mA max
    Factory set as PWM open collector output DO at 2 kHz 10 mA max
    Protected relay logic RA-RC 1 NO
    Assignable as internal voltage DO
    minimum switching current
    RA-RC 10 mA at 24 V DC
    maximum switching current
    2 A 250 V AC inductive cos phi = 0.4 7 ms RA-RC
    2 A 30 V DC inductive cos phi = 0.4 7 ms RA-RC
    5 A 250 V AC resistive cos phi = 1 RA-RC
    5 A 30 V DC resistive cos phi = 1 RA-RC
    protection type
    Line supply overvoltage: drive
    Line supply undervoltage: drive
    Overcurrent between output phases and earth: drive
    Overheating protection: drive
    Short-circuit between motor phases: drive
    Thermal protection: motor
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: converter A/D, 10 bits
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to EN/IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to EN/IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to EN/IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to EN/IEC 61000-4-3
    maximum motor cable length
    20 m with additional EMC filter from 2 to 16 kHz conforming to EN 55011 class A group 1
    5 m with additional EMC filter from 2 to 16 kHz conforming to EN 55011 class B
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to EN/IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5…93 % without condensation conforming to IEC 60068-2-3
    5…93 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    -10…40 °C without
    40…50 °C by removing the protective cover from the top of the drive
    50…60 °C by removing the protective cover from the top of the drive with current derating of 2.2 % per °C
    operating altitude
    <= 1000 m without
    > 1000 m with current derating 1 % per 100 m
    Complementary
    product destination
    Asynchronous motors
    supply voltage limits
    170…253 V
    network frequency limits
    47.5…63 Hz
    speed drive output frequency
    0…200 Hz
    nominal switching frequency
    4 kHz
    speed range
    1…20
    transient overtorque
    150...170 % of nominal motor torque
    regulation loop
    Adjustable frequency
    Factory-set with the speed loop stability and gain
    Possible correction for machines with high resistive torque/inertia/fast cycles
    motor slip compensation
    Preset in factory
    Adjustable
    prospective line Isc
    1 kA
    output voltage
    <= 2 x power supply voltage
    insulation
    Electrical between power and control
    analogue input number
    1
    discrete input number
    4
    discrete output number
    2
    acceleration and deceleration ramps
    Linear from 0 to 99.9 s
    braking to standstill
    By DC injection
    insulation resistance
    > 500 MOhm
    marking
    CE
    operating position
    Vertical +/- 10 degree
    CAD overall width
    117 mm
    CAD overall height
    142 mm
    CAD overall depth
    163 mm
    net weight
    1.8 kg
    Environment
    standards
    EN 50178
    product certifications
    UL
    C-Tick
    CSA
    N998
    IP degree of protection
    IP20
    ambient air temperature for storage
    -25…65 °C
  • View more View less

    Documents

    Language
    • All Languages1
    • English1
    • French1
    • German1
    • Italian1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    Altivar 11 ATV11 User Manual (Version 5)
    Description
    Altivar ATV11...A VFD / VSD variable speed drive controllers for asynchronous motors. This document includes information on setting up the drive, connections, configurations, start up. Also includes dimensions, mounting the drive, wiring diagrams, keypad functions, menu logic, and troubleshooting.
    prp.document.label.format pdf
    Size 1.5 MB
    Date 9/1/06
    Description
    Altivar ATV11...A VFD / VSD variable speed drive controllers for asynchronous motors. This document includes information on setting up the drive, connections, configurations, start up. Also includes dimensions, mounting the drive, wiring diagrams, keypad functions, menu logic, and troubleshooting.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /